RESPIRATORY PROTECTION
7700 Series Organic Vapor/R95 Half Mask Respirator
The 7700 series is Honeywell's premium offering in our Half Mask Respirator Collection.
This versatile respirator mask is a great option for both professional contractors and DIYers, and is made from 100% medical grade silicone. It features a contoured sealing flange to help eliminate pressure points on the face, and it is made with a soft, non-allergenic elastomer / silicone blend for comfortable all-day wear. The new low-profile cartridge provides a wider field of vision, which is especially helpful for close-up detail work. Also, a strategically placed exhalation valve allows for more breath to be exhaled faster, keeping the paint mask cooler and more comfortable to wear.
Features & Benefits:
Includes two organic vapor (OV) cartridges and two R95 filters for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
Cartridges and filters are easily replaced so the facepiece can be reused; compatible with all of our N-Series cartridge types for other uses
Latex-free mask is non-allergenic, tough and long-lasting
Contoured face seal with variable thickness for optimal seal in all facial areas and fits most face shapes & sizes