Search Honeywell PPE

/content/pped2cwebsite/us/en/search-results.html

RESPIRATORY PROTECTION

5500 Series P100 Half Mask Respirator

The Honeywell North 5500 Series Half Mask Respirator provides a safe, cost-effective solution for breathing safety without compromising on features.

The innovative face seal is contoured to best fit different face shapes and the upper strap features minimum give for strong support through extended wear on the job. 

Product Details: 

  • An economical breathing solution that does not compromise on features 
  • Comes with a P100 Filter that is 99.97% efficient for protection from all particulates including those with oil-based aerosols 
  • It delivers strong protection against particulates, dusts, fumes, mists, organic vapors, acid gases & other contaminants, and is compatible with all our N-Series cartridge types for use in multiple applications. Contoured face seal with variable thickness for optimal seal, fits most face shapes & sizes, and threaded cartridge connectors prevent accidental disconnection 
  • Strong support around the chin area and good flexibility on the nose bridge 
  • Elastomeric construction is tough and long-lasting 
  • 5500 Series Air Purifying Respirator (APR) easily converts to a Powered Air Purifying Respirator (PAPR) or Continuous Flow Supplied Air Respirator (CF-SAR); attachments sold separately

SKU Size
RWS-54029 Medium
RWS-54030 Large