RESPIRATORY PROTECTION
5500 Series Organic Vapor/R95 Half Mask Respirator
The Honeywell North 5500 Series Half Mask Respirator provides a safe, cost-effective solution for breathing safety without compromising on features.
The innovative face seal is contoured to best fit different face shapes and the upper strap features minimum give for strong support through extended wear on the job. This combo pack comes with two organic vapor (OV) cartridges and two R95 filters for excellent protection against hazardous gases, vapors, and particulates.
Features & Benefits:
- Cartridges and filters are easily replaced so the facepiece can be reused.
- This mask is compatible with all N-Series cartridge types.
- Latex-free mask that is non-allergenic, tough, and long-lasting
- Contoured face seal with variable thickness for an optimal seal in all facial areas, and fits most face shapes & sizes
- Threaded cartridge connectors prevent accidental disconnection and the low-profile cartridges allows increased field of vision
- Strategically placed exhalation valve keeps mask cool and comfortable and the upper strap features minimum give for strong support through extended wear.
SKU | Size |
RWS-54027 | Medium |
RWS-54028 | Large |