RESPIRATORY PROTECTION
5500 Series Multi-Contaminant/P100 Combo Half Mask Respirator
The Honeywell North 5500 Series Half Mask Respirator provides maximum comfort and reliable protection from hazardous airborne irritants.
This versatile respirator mask is a great option for both professional contractors and DIYers. It features a contoured sealing flange to help eliminate pressure points on the face, and it is made with a soft, non-allergenic elastomer silicone blend for comfortable all-day wear. This convenience pack comes with multi-contaminant cartridges and P100 filters. The cartridges and filters are replaceable, making this P100 respirator easy to reuse over and over again.
Features & Benefits:
- Includes 2 multi-contaminant P100 cartridge/filter combos for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
- Cartridges and filters are easily replaced so the facepiece can be reused and is also compatible with all of our N-Series cartridge types for other project uses.
- Latex-free silicone mask is non-allergenic, comfortable for extended wear, and long-lasting
- Contoured face seal that fits most face shapes & sizes
- Strategically placed exhalation valve keeps mask cool and comfortable
- Low-profile cartridge allows increased field of vision
| SKU | Size |
| RWS-54031 | Medium |
| RWS-54032 | Large |