Search Honeywell PPE

/content/pped2cwebsite/us/en/search-results.html

HEARING PROTECTION

Laser Lite® High Visibility Disposable Foam Earplugs

Confirm immediately that employees and colleagues are wearing ear protection with Howard Leight by Honeywell Laser Lite® High Visibility Corded Disposable Foam Earplugs. The yellow and magenta foam earplugs and yellow cord ensure they stand out, even across a busy shop floor. The contoured T-shape makes for easy insertion and removal, and the self-adjusting foam is designed to fit most ear canals.

The yellow and magenta foam earplugs and yellow cord ensure they stand out, even across a busy shop floor. The contoured T-shape makes for easy insertion and removal, and the self-adjusting foam is designed to fit most ear canals.

Features & Benefits:

  • HI-VIS: vibrant yellow & magenta color is highly visible from a distance to help ensure employee compliance and hearing safety, and prevent loss or misplacement
  • EXCELLENT NOISE REDUCTION (NRR 32): Self-Adjusting foam earplugs expand in the ear upon insertion to create a secure seal for excellent hearing protection in loud workplaces and jobsites
  • IDEAL FOR SMALLER & LARGER EARS: Small size of earplug delivers optimal fit and ear protection for smaller ears, but low pressure foam expands to fit virtually any size ear and ear canal
  • COMFORT & HYGIENE: Contoured T-shape allows for easy insertion and removal; Smooth, soil-resistant, closed-cell foam skin helps prevent dirt build-up

SKU Description Case pack UPC
RWS-53032 3 pairs 6 883940354903
RWS-53034 Low pressure, foam, pre-shaped earplugs, 5 pair 6 883940353180
RWS-53035 Low pressure, foam, pre-shaped, 80 pair/box 6 883940353210
RWS-53037 Low pressure, foam, pre-shaped, 200 pair/box 5 883940353197