HEARING PROTECTION
SmartFit® Comfort Corded Reusable Earplugs
Everyone's ear shape and size is unique, so finding the right earplugs can be a challenge. These SmartFit® Heat-Activated Earplugs offer a unique one-size-fits-all solution. They are the only reusable earplug with Conforming Material Technology, which uses body heat to adapt to the shape of virtually any ear canal for a comfortable, personalized fit.
Features & Benefits:
- Noise Reduction Rating (NRR) 25
- HEAT-ACTIVATED CUSTOM FIT: The only reusable earplugs with patented Conforming Material Technology (CMT); uses body heat to match the contour of the wearer's ear canal for a unique custom fit
- SIMPLIFIED INVENTORY: CMT design ensures SmartFit Earplugs can adapt and fit virtually any ear canal shape and size; this simplifies your ear safety inventory control as one size fits all
- SIMPLIFIED INVENTORY: CMT design ensures SmartFit Earplugs can adapt and fit virtually any ear canal shape and size; this simplifies your ear safety inventory control as one size fits all
- DETACHABLE CORD & CASE: Unique detachable nylon cord system adapts to virtually any work application and storage case keeps corded earplugs clean and helps prevent loss or misplacement
- Three-flange design and Conforming Material Technology combine to deliver good ear safety and a Noise Reduction Rating of 25
- 100 pairs per pack
| SKU |
| RWS-53033 |