HEARING PROTECTION
AirSoft® Corded Reusable Earplugs
Honeywell AirSoft® Corded Reusable Flanged Earplugs offer unparalleled workplace hearing protection in a multiple-use earplug. These flanged earplugs feature a unique, four-flange design that creates a better seal in the ear without that “plugged up” feeling you can get with other earplugs. This is attributable to the noise-blocking fins, which form low-pressure air pockets in your ear canal. The result is more comfortable, more dependable earplugs, and better ear protection.
Features & Benefits:
- Noise Reduction Rating (NRR) 27
- Four-flange design features noise-blocking fins that eliminate "plugged up" feeling, create a better more comfortable seal, and provide optimal protection
- Patented internal air cushion features rounded flanges and tapered shape that fits better in the ear canal
- Firm stem allows for proper insertion and easy removal; washes easily with soap and water
- Corded for easy carrying around neck; keeps earplugs away from dirt and prevents them from getting lost
- Includes carrying case for easy storage
| SKU |
| RWS-53003 |