HEARING PROTECTION
Multiple Position Earmuff
Honeywell Multiple-Position Earmuff can be worn over-the-head, behind-the-head or under-the-chin (includes a head strap for use when positioned behind-the-head or under-the-chin.
Features & Benefits:
- Noise Reduction Rating (NRR) 25
- Can be worn over-the-head, behind-the-head or under-the-chin (includes a head strap for use when positioned behind-the-head or under-the-chin)
- Dielectric construction suitable for electrical environments.
| SKU |
| RWS-53010 |