HEARING PROTECTION
Noise Isolating Bluetooth Earbuds
The Honeywell Electronic In-Ear Earbuds provide a 29 dB NRR, which protects your hearing and blocks out loud steady noises like engines, mowers, fans, vacuums, saws and more. When the Bluetooth® technology is activated and switched on, the device becomes discoverable to your cell phone or other input source and allowing you to make clear calls in loud environments. Wirelessly play music and take calls 30 feet away or more from your device with Bluetooth® 5.0 technology.
Features & Benefits:
- Noise Reduction Rating (NRR): 29 dB
- Individual Bluetooth® button with volume control.
- Wireless music and calls.
- Run time of 10 working hours with a charge time of 2 hours.
- Flexible, moldable ear hook provides a comfortable secure fit all day.
- 200mAh Lithium battery (included).
- USBC Rechargeable (Included) with Type-C charging port.
- Includes: 3 Pairs of foam ear tips (small, medium, large).
- Convenient carrying case.
SKU |
RWS-53038 |