FIRST AID
Fendall Porta Stream II Refillable Emergency Eye Wash Station
Fendall Porta Stream II 16-Gallon Refillable Primary Emergency Eye Wash Station (with 180 oz. / 5.3 L of Saline Concentrate) provides a full 15 minutes of uninterrupted hands-free flushing at a fluid flow rate of 0.4 gallons (1.5 L) per minute. The Porta Stream II employs a saline concentrate that mixes with water to form a saline eye wash solution and meets all ANSI Z358.1 standards.
Features & Benefits:
- Provides 15 minutes of uninterrupted flushing with a fluid flow rate of 0.4 gallons per minute (1.5 L) to meet ANSI Z358.1 standards
- Large capacity: includes 180 oz. (5.3 L) of saline concentrate; mix with tap water for 16 gallons (60.5 L) of buffered, saline eye wash
- No plumbing required allows for easy placement near any workplace hazard
- Nozzles cover wide eye area for chemical/particle removal
- Strap is easily removed for hands-free flushing, leaving hands free to hold eyelids open
- Saline concentrate requires a simple 6-month maintenance
- Large fill hole simplifies refilling/cleaning and lockable cap prevents tampering
| SKU |
| 32-000200-0000 |