FIRST AID
Fendall 2000 Eye Wash Station
The Fendall 2000 Emergency Eye Wash Station is a 100% sterile system that delivers 100% sterile saline eye wash solution. This is far superior to tap water which may contain harmful bacteria or contaminants. The unit uses a 6.87 gallon (26 L) cartridge to deliver 15 minutes of uninterrupted flushing, with a fluid flow rate of 0.4 gpm (1.5 L) to meet current ANSI standards.
Features & Benefits:
- Uses quick-change 6.87 gallon (26 L) cartridges
 - Alarm sounds at start and end of activation to ensure the injured individual has completed the required 15-minute flush
 - Arm/headrest for user comfort, enabling better compliance
 - No plumbing required and sleek assembly that allows for easy placement near most hazards
 - Easy-view side windows to check solution expiration date and key contact information
 - Meets ANSI Z358.1-2014 15-minute flush requirement for primary eyewash stations
 
| SKU | 
| 32-002000-0000 |