FALL PROTECTION
Miller H100 Harness
The Honeywell Miller H100 series harness is the cost-effective fall protection solution that offers excellent quality at an exceptional value.
Features & Benefits:
- Honeywell Miller branded: built with our legendary quality and reliability
- Lightweight and more comfortable
- Covered identification labels: protects labels during the life of the harness
- New distinctive vibrant color webbing
- Meets applicable ANSI Z359.11-2014, OSHA 1910.140, OSHA 1926.502
- Maximum capacity: 420 lb (190.5kg)
MODEL NUMBER | LEG BUCKELS | CHEST BUCKELS | D-RINGS/OTHER | SPECIAL FEATURES | WEIGHT | |||
BACK | CHEST | HIPS | SHOULDER ADJUSTERS | |||||
H11110022 | Mating | Mating | Steel | N/A | N/A | Friction | Sub-pelvic strap and lanyard keepers | 2.54 lbs (1.15 kg) |
H13110022 | Tongue | Mating | Steel | N/A | N/A | Friction | Sub-pelvic strap and lanyard keepers | 3.22 lbs (1.46 kg) |
Name
(1)
Name
(1)
Date
Size
H100 Harness Brochure
Date
2023-09-14
Size
0.62MB
SKU |
H11110022 |
H13110022 |