Search Honeywell PPE

/content/pped2cwebsite/us/en/search-results.html

EYE PROTECTION

Uvex Genesis® Safety Glasses

Engineered for maximum comfort and protection, these Uvex® Genesis Premium Safety Glasses have a 9-base wraparound uni-lens for uncompromised peripheral vision. Also, the ventilation channel between the frame and lens helps to minimize fog and moisture. These glasses can be customized to fit a wide variety of face shapes and the flexible brow guard provides impressive comfort. 

Features & Benefits:

  • Elastomer brow guard provides soft comfort at all key points and diffuses impacts
  • Adjustable temple length and lens inclination allow for easy fit customization
  • Offers 99.9% UV protection
  • Meets ANSI Z87+ and CSA Z94.3 safety standards and meets military V0 ballistic impact test requirements (7x higher than ANSI)
  • Conforms to almost any nasal passage with soft, adjustable nose piece fingers
  • Adjustable temple length and lens inclination allow for easy fit customization
  • AUX cable

SKU 
RWS-51023