EYE PROTECTION
Uvex Genesis® Safety Glasses
Engineered for maximum comfort and protection, these Uvex® Genesis Premium Safety Glasses have a 9-base wraparound uni-lens for uncompromised peripheral vision. Also, the ventilation channel between the frame and lens helps to minimize fog and moisture. These glasses can be customized to fit a wide variety of face shapes and the flexible brow guard provides impressive comfort.
Features & Benefits:
- Elastomer brow guard provides soft comfort at all key points and diffuses impacts
- Adjustable temple length and lens inclination allow for easy fit customization
- Offers 99.9% UV protection
- Meets ANSI Z87+ and CSA Z94.3 safety standards and meets military V0 ballistic impact test requirements (7x higher than ANSI)
- Conforms to almost any nasal passage with soft, adjustable nose piece fingers
- Adjustable temple length and lens inclination allow for easy fit customization
- AUX cable
| SKU |
| RWS-51023 |