Search Honeywell PPE

/content/pped2cwebsite/us/en/search-results.html

EYE PROTECTION

Uvex® A200 Series Safety Glasses

The Uvex® A200 Santa Cruz Safety Glasses come with an anti-scratch hard coat that offers economical protection and style. Features a durable frame with integrated side protection and adjustable temple lengths.

Features & Benefits:

  • Durable frame with integrated side protection and adjustable temple lengths
  • Clear Lens is recommended for indoor and outdoor environments where normal to low light conditions exist. This clear lens has a Visible Light Transmittance of 92% and provides true color recognition. It will absorb 99.9% of UVA and and UVB radiation.
  • Meets the ANSI Z87.1-2015 standard and tested by Honeywell to meet the requirements of the CSA Z94.3 standard

SKU 
RWS-51136