My Cart

Close
Uvex Stealth Safety Goggles with Clear HydroShield Anti-Fog Lens, White Body & Neoprene Headband (S3960HS)
$13.25
White
× White

Uvex Stealth Safety Goggles with Clear HydroShield Anti-Fog Lens, White Body & Neoprene Headband (S3960HS)

$13.25
Color
White
White
Size
One Size - Adult
Size Chart

Buy Now
Add to Cart

Description

PRODUCT INFORMATION:

Protect your eyes from airborne debris, chemical splashes and impacts with the Uvex Stealth Safety Goggles with HydroShield Anti-fog Lens. The contemporary low-profile design of these safety goggles features a soft, elastomer body that flexes and conforms to the face for a secure, comfortable, gap-free fit. The clear lens offers excellent optics in any work environment.

The HydroShield coating features dual hydrophilic and hydrophobic properties that keep lenses clear up to 60 times longer than our next best coating. A pivoting, quick-adjust neoprene headband allows for a customized fit and longwearing comfort on the job. Lens replacement is easy and economical. Safe and durable, these goggles meet ANSI Z87.1-2003 and CSA Z94.3 standards.

  • HYDROSHIELD ANTI-FOG COATING: Premium anti-fog coating permanently bonded to lens for up to 60X longer fog-free performance; dual-action process absorbs moisture AND repels water droplets away; indirect ventilation system further minimizes fogging
  • SUPERIOR OPTICS: Clear toric lens is suitable for most work environments; wraparound design provides superior optics, peripheral vision and 99.9% UV Protection; optional Rx insert is available for workers who use prescription eyewear (sold separately)
  • SPLASH & IMPACT PROTECTION: Gap-free fit protects eyes from splashes, mists, dusts etc; low-profile design reduces chance of snagging; frame and lens are both impact-resistant for workplace safety; meets ANSI Z87+ and CSA Z94.3
  • LONGWEARING ECONOMICAL COMFORT: Flexible body moves with your face vs. resisting & digging in; soft, elastomer seal & nose bridge inhibits bruising and chafing; easy snap-on lens replacement allows for different lens colors to suit different applications
  • CUSTOM FIT NEOPRENE HEADBAND: Pivoting, quick-adjust neoprene headband provides custom fit; unlike elastic, neoprene is latex-free and retains stretchiness longer; unlike fabric headbands, tends to stay in place vs. move around and will not get wet/soggy
  • Available with three different lens coatings and multiple frame colors
  • Impact-resistant frame and lens
  • Wraparound toric lens for optimal viewing
  • Contemporary low-profile design with indirect venting
  • Soft, elastomer body
  • Quick-adjust headband in fabric or Neoprene
  • Easy snap-on lens replacement
  • Meets ANSI Z87.1-2003 and CSA Z94.3 standards

PRODUCT INFORMATION:

Protect your eyes from airborne debris, chemical splashes and impacts with the Uvex Stealth Safety Goggles with HydroShield Anti-fog Lens. The contemporary low-profile design of these safety goggles features a soft, elastomer body that flexes and conforms to the face for a secure, comfortable, gap-free fit. The clear lens offers excellent optics in any work environment.

The HydroShield coating features dual hydrophilic and hydrophobic properties that keep lenses clear up to 60 times longer than our next best coating. A pivoting, quick-adjust neoprene headband allows for a customized fit and longwearing comfort on the job. Lens replacement is easy and economical. Safe and durable, these goggles meet ANSI Z87.1-2003 and CSA Z94.3 standards.

  • HYDROSHIELD ANTI-FOG COATING: Premium anti-fog coating permanently bonded to lens for up to 60X longer fog-free performance; dual-action process absorbs moisture AND repels water droplets away; indirect ventilation system further minimizes fogging
  • SUPERIOR OPTICS: Clear toric lens is suitable for most work environments; wraparound design provides superior optics, peripheral vision and 99.9% UV Protection; optional Rx insert is available for workers who use prescription eyewear (sold separately)
  • SPLASH & IMPACT PROTECTION: Gap-free fit protects eyes from splashes, mists, dusts etc; low-profile design reduces chance of snagging; frame and lens are both impact-resistant for workplace safety; meets ANSI Z87+ and CSA Z94.3
  • LONGWEARING ECONOMICAL COMFORT: Flexible body moves with your face vs. resisting & digging in; soft, elastomer seal & nose bridge inhibits bruising and chafing; easy snap-on lens replacement allows for different lens colors to suit different applications
  • CUSTOM FIT NEOPRENE HEADBAND: Pivoting, quick-adjust neoprene headband provides custom fit; unlike elastic, neoprene is latex-free and retains stretchiness longer; unlike fabric headbands, tends to stay in place vs. move around and will not get wet/soggy
  • Available with three different lens coatings and multiple frame colors
  • Impact-resistant frame and lens
  • Wraparound toric lens for optimal viewing
  • Contemporary low-profile design with indirect venting
  • Soft, elastomer body
  • Quick-adjust headband in fabric or Neoprene
  • Easy snap-on lens replacement
  • Meets ANSI Z87.1-2003 and CSA Z94.3 standards
  • SKU S3960HS
More DetailsLess Details