My Cart

Close
Uvex By Honeywell A800 Series Safety Eyewear
$10.11
gray
× gray

Uvex By Honeywell A800 Series Safety Eyewear

$10.11
Color
Gray
Gray
Size
One Size - Adult
Size Chart

Buy Now
Add to Cart

Description

UVEX by Honeywell A800 Series Safety Eyewear Gray Lens with Anti-Scratch Hardcoat provides ultra- lightweight protection and added comfort at a great value. Uvex A800 Eyewear Series has a 9-base PC wraparound frame, flexible and padded temples, and a non-slip nose bridge.

Product Details: 
STYLE: Sporty, ultra- lightweight, 9-base wrap-around frame

COMFORT: Soft, padded temple tips and non-slip nose bridge provide a secure, comfortable fit

GRAY LENS: Gray Lens is recommended for workers in outdoor environments where sunlight and glare causes eyestrain and fatigue, such as utility workers, construction workers, roofers. This gray lens has a Visible Light Transmittance of about 15% will absorb 99.9% of UVA and UVB radiation.

CERTIFICATION: Meets the ANSI Z87.1-2010 standard

UVEX by Honeywell A800 Series Safety Eyewear Gray Lens with Anti-Scratch Hardcoat provides ultra- lightweight protection and added comfort at a great value. Uvex A800 Eyewear Series has a 9-base PC wraparound frame, flexible and padded temples, and a non-slip nose bridge.

Product Details: 
STYLE: Sporty, ultra- lightweight, 9-base wrap-around frame

COMFORT: Soft, padded temple tips and non-slip nose bridge provide a secure, comfortable fit

GRAY LENS: Gray Lens is recommended for workers in outdoor environments where sunlight and glare causes eyestrain and fatigue, such as utility workers, construction workers, roofers. This gray lens has a Visible Light Transmittance of about 15% will absorb 99.9% of UVA and UVB radiation.

CERTIFICATION: Meets the ANSI Z87.1-2010 standard

  • SKU RWS-51138-EC
More DetailsLess Details