My Cart

Close
Uvex Bionic Face Shield with Clear Polycarbonate Visor and Anti-Fog/Hard Coat (S8510)
$20.61
Black
Black
Black
× Black Black Black

Uvex Bionic Face Shield with Clear Polycarbonate Visor and Anti-Fog/Hard Coat (S8510)

$20.61
Color
Black
Black
Size
One Size - Adult
Size Chart

Add to Cart

Description

Uvex Bionic Face Shield with Clear Polycarbonate Visor and Anti-Fog/Anti-Scratch Lens (S8510)

  • Full shield design provides built-in chin protection and extended top-of-head coverage; protects against falling or flying objects, impacts, chemical splashes and airborne debris; black matte color
  • Excellent optics provide increased visibility; clear polycarbonate visor with anti-fog/hard coat; comfortable rear cell foam and lightweight, balanced, ergonomic design for extended use
  • Easy-to-set, ratcheting headgear assures comfortable, secure fit; highly adjustable headgear tilts visor nearer or farther from face for preference and application; 2,784 total possible positions
  • Easily replaceable visor available in the following options: Clear Uncoated, Clear Anti-Fog/Anti-Scratch, Shade 3.0 and Shade 5.0.; breathable, removable, washable headband
  • Must be worn with safety eyewear or goggles; fits comfortably with most goggles and respirators; 100% dielectric (no metal parts); meets ANSI Z87+ and CSA Z94.3 standards
  • Clear polycarbonate visor
  • Anti-fog hard coat
  • Built-in chin guard
  • Extended top-of-head coverage
  • Rear cell foam
  • Dual-position
  • Ergonomic design
  • Replaceable visor with tint options

Uvex Bionic Face Shield with Clear Polycarbonate Visor and Anti-Fog/Anti-Scratch Lens (S8510)

  • Full shield design provides built-in chin protection and extended top-of-head coverage; protects against falling or flying objects, impacts, chemical splashes and airborne debris; black matte color
  • Excellent optics provide increased visibility; clear polycarbonate visor with anti-fog/hard coat; comfortable rear cell foam and lightweight, balanced, ergonomic design for extended use
  • Easy-to-set, ratcheting headgear assures comfortable, secure fit; highly adjustable headgear tilts visor nearer or farther from face for preference and application; 2,784 total possible positions
  • Easily replaceable visor available in the following options: Clear Uncoated, Clear Anti-Fog/Anti-Scratch, Shade 3.0 and Shade 5.0.; breathable, removable, washable headband
  • Must be worn with safety eyewear or goggles; fits comfortably with most goggles and respirators; 100% dielectric (no metal parts); meets ANSI Z87+ and CSA Z94.3 standards
  • Clear polycarbonate visor
  • Anti-fog hard coat
  • Built-in chin guard
  • Extended top-of-head coverage
  • Rear cell foam
  • Dual-position
  • Ergonomic design
  • Replaceable visor with tint options
  • SKU S8510
More DetailsLess Details