PRODUCT INFORMATION:
Titan ll Non-Stretch Full Body Safety Harness with Mating Buckle Chest Strap & Tongue Buckle Leg Straps, Universal Size-Large/XL, 400 lb. Capacity (T4500/UAK)
The Titan ll Non-Stretch Full Body Safety Harness is an affordable fall protection solution for the general construction, manufacturing, oil and gas (refinery) markets. The Hi-Viz color webbing improves worker safety, as do the pull-free lanyard rings.
This full body harness includes has several improved comfort features including easier vertical adjustability, lighter padding for optimal airflow, and a non-slip back D-ring pad that keeps the D-ring in place. The self-contained label pack encapsulates labels to minimize damage and loss, and the oversized ID tags allow easy safety harness identification. This Miller fall protection equipment meets all applicable OSHA, ANSI and CSA requirements.
- AFFORDABLE FALL PROTECTION SOLUTION: For the general construction, manufacturing, oil and gas (refinery) markets; designed for more comfort and better fit; rated for a 400-lbs. (181.4 kg) worker
- INCREASED SAFETY: Increased worksite safety with Hi-Viz durable, lightweight color webbing; back strap increases safety by preventing roll out in the event of a fall; pull-free lanyard rings
- MORE COMFORT: Increased comfort with lighter, strategically-placed padding that provides optimal airflow while working at heights; non-slip back D-ring pad keeps D-ring in position
- SECURE FIT: Easier vertical adjustability that stays in place; mating buckle chest strap, tongue buckle leg straps, and friction buckle shoulder straps ensure secure, comfortable fit
- OVERSIZED ID TAGS: Provide easy safety harness size identification; self-contained label pack encapsulates labels to minimize damage and loss; meets all applicable OSHA, ANSI and CSA requirements