My Cart

Close
Free Shipping On Orders of $75 +
Miller Twin Turbo 6-Foot Fall Protection System with D-Ring Connector and Steel Locking Rebar Hooks (MFLB-4-Z7/6FT)
$819.50
Red/Black
Red/Black
Red/Black
Red/Black
Red/Black
Red/Black
× Red/Black Red/Black Red/Black Red/Black Red/Black Red/Black

Miller Twin Turbo 6-Foot Fall Protection System with D-Ring Connector and Steel Locking Rebar Hooks (MFLB-4-Z7/6FT)

$819.50
Color
Red/Black
Red/Black
Size
One Size - Adult
Size Chart

Sold Out

Description

PRODUCT INFORMATION:

The Miller Twin Turbo 6-Foot Fall Protection System with D-Ring Connector provides continuous 100% tie-off protection for a safer, better alternative to double-leg shock-absorbing lanyards.

The Twin Turbo Fall Protection System reduces fall clearance requirements which makes it useful in more applications. It also affords workers more mobility: the 6-foot PFLs swivel independently in multiple directions to optimize freedom of movement and prevent the webbing from twisting or binding to the unit. The self-retracting lifelines eliminate tripping hazards, and the increased mobility means more versatility and ultimately, more productivity.

Easy to use, assemble and disassemble, the Twin Turbo D-Ring Connector adapts to most Turbolite PFL models, and easily connects to the back D-ring of any safety harness. Lanyard end connector options include steel & aluminum locking snap hooks and steel & aluminum locking rebar hooks. This personal fall arrest system meets all applicable OSHA, ANSI, and CSA requirements.

  • CONTINUOUS 100% TIE-OFF FALL PROTECTION: Twin Turbo D-ring connector adapts to two 6-Foot Miller TurboLite PFLs for continuous 100% tie-off fall protection; easily connects to any harness back D-ring
  • BETTER ALTERNATIVE TO DOUBLE-LEG LANYARDS: An effective solution for low fall clearance; reduces fall clearance requirements for use in more applications; webbing payout smoothly extends/retracts
  • GREATER MOBILITY & PRODUCTIVITY: PFLs swivel independently in multiple directions to optimize worker mobility and versatility; this eliminates equipment switch-outs and increases overall productivity
  • INCREASED SAFETY: PFL swivel action prevents webbing from twisting and binding inside unit; self-retracting lifelines eliminate tripping hazards; meets all applicable OSHA, ANSI, and CSA requirements
  • MULTIPLE LANYARD END CONNECTOR OPTIONS: Lanyard end connector options include steel & aluminum locking snap hooks and steel & aluminum locking rebar hooks; adapts to most Miller TurboLite PFL models
  • Twin Turbo D-Ring Connector provides continuous 100% tie-off protection
  • Features two 6-foot Turbolite PFLs
  • Reduces fall clearance requirements
  • Replaces double-leg shock-absorbing lanyards
  • Connects to any harness back D-ring
  • PFLs swivel independently
  • Webbing payout smoothly extends & retracts
  • Multiple lanyard end connector options

PRODUCT INFORMATION:

The Miller Twin Turbo 6-Foot Fall Protection System with D-Ring Connector provides continuous 100% tie-off protection for a safer, better alternative to double-leg shock-absorbing lanyards.

The Twin Turbo Fall Protection System reduces fall clearance requirements which makes it useful in more applications. It also affords workers more mobility: the 6-foot PFLs swivel independently in multiple directions to optimize freedom of movement and prevent the webbing from twisting or binding to the unit. The self-retracting lifelines eliminate tripping hazards, and the increased mobility means more versatility and ultimately, more productivity.

Easy to use, assemble and disassemble, the Twin Turbo D-Ring Connector adapts to most Turbolite PFL models, and easily connects to the back D-ring of any safety harness. Lanyard end connector options include steel & aluminum locking snap hooks and steel & aluminum locking rebar hooks. This personal fall arrest system meets all applicable OSHA, ANSI, and CSA requirements.

  • CONTINUOUS 100% TIE-OFF FALL PROTECTION: Twin Turbo D-ring connector adapts to two 6-Foot Miller TurboLite PFLs for continuous 100% tie-off fall protection; easily connects to any harness back D-ring
  • BETTER ALTERNATIVE TO DOUBLE-LEG LANYARDS: An effective solution for low fall clearance; reduces fall clearance requirements for use in more applications; webbing payout smoothly extends/retracts
  • GREATER MOBILITY & PRODUCTIVITY: PFLs swivel independently in multiple directions to optimize worker mobility and versatility; this eliminates equipment switch-outs and increases overall productivity
  • INCREASED SAFETY: PFL swivel action prevents webbing from twisting and binding inside unit; self-retracting lifelines eliminate tripping hazards; meets all applicable OSHA, ANSI, and CSA requirements
  • MULTIPLE LANYARD END CONNECTOR OPTIONS: Lanyard end connector options include steel & aluminum locking snap hooks and steel & aluminum locking rebar hooks; adapts to most Miller TurboLite PFL models
  • Twin Turbo D-Ring Connector provides continuous 100% tie-off protection
  • Features two 6-foot Turbolite PFLs
  • Reduces fall clearance requirements
  • Replaces double-leg shock-absorbing lanyards
  • Connects to any harness back D-ring
  • PFLs swivel independently
  • Webbing payout smoothly extends & retracts
  • Multiple lanyard end connector options
  • SKU MFLB-4-Z7/6FT
More DetailsLess Details