My Cart

Close
Miller TurboLite 6-Foot Personal Fall Limiter with Unit End Steel Carabiner & Lanyard End Steel Locking Snap Hook (MFL-1-Z7/6FT)
$125.00
Red/Black
Red/Black
Red/Black
× Red/Black Red/Black Red/Black

Miller TurboLite 6-Foot Personal Fall Limiter with Unit End Steel Carabiner & Lanyard End Steel Locking Snap Hook (MFL-1-Z7/6FT)

$125
Color
Red/Black
Red/Black
Size
One Size - Adult
Size Chart

Add to Cart

Description

PRODUCT INFORMATION:

The Miller TurboLite Personal Fall Limiter is the first affordable alternative to shock-absorbing lanyards. Destined to make traditional shock-absorbing lanyards obsolete on the job site, the TurboLite PFL provides the same working capacity and is also safer and more cost-effective.

Safer because the self-retracting lifeline eliminates tripping hazards, and because the braking system locks up within inches vs. feet. This means workers don't have to change equipment to address changes in fall clearance.

 Using the Turbolite PFL it eliminates the need to purchase different fall protection equipment to suit different fall clearances. The 400-lb. rating also eliminates the need for an additional shock absorber. 

Mobility and versatility are optimized: the TurboLite Personal Fall Limiter attaches directly to safety harness back D-ring, and the built-in swivel prevents the lifeline from twisting. Engineered webbing offers excellent abrasion resistance and longer service life, and the impact-resistant nylon housing provides maximum durability. 

And finally, the TurboLite Personal Fall Limiter does not require an annual factory recertification.

  • ​PFL REPLACES SHOCK-ABSORBING LANYARDS: First affordable alternative to shock-absorbing lanyards; provides the same working capacity; self-retracting lifeline eliminates tripping hazards
  • ELIMINATES EQUIPMENT CHANGES: braking system locks up within inches vs. feet, reducing risk and increasing productivity because workers needn't change equipment to address changes in fall clearance
  • DURABLE & LIGHTWEIGHT: Engineered webbing for more abrasion resistance; high-strength, impact-resistant nylon housing; stainless steel braking mechanism; 6ft & 9ft lengths available
  • MOBILE & VERSATILE: Attaches directly to the harness back D-ring for more mobility & versatility; built-in swivel stops lifeline from twisting; 400-lb. rating eliminates need for extra shock absorber
  • MULTIPLE CONNECTOR OPTIONS: Various unit end & lanyard end connector options available; meets OSHA 1926.502, 1910.66, ANSI A10.32, ANSI Z359.14 2012 Class A & B, CSA Z259.2.2 Type 1 requirements
  • Compact & lightweight
  • Stainless steel braking mechanism
  • Built-in swivel
  • Engineered webbing
  • Impact-resistant housing
  • Rated for up to 400 lbs (181.4 kg)
  • Available in 6 ft (1.8 m) & 9 ft (2.7 m) lengths
  • Multiple unit and lanyard end connector options

PRODUCT INFORMATION:

The Miller TurboLite Personal Fall Limiter is the first affordable alternative to shock-absorbing lanyards. Destined to make traditional shock-absorbing lanyards obsolete on the job site, the TurboLite PFL provides the same working capacity and is also safer and more cost-effective.

Safer because the self-retracting lifeline eliminates tripping hazards, and because the braking system locks up within inches vs. feet. This means workers don't have to change equipment to address changes in fall clearance.

 Using the Turbolite PFL it eliminates the need to purchase different fall protection equipment to suit different fall clearances. The 400-lb. rating also eliminates the need for an additional shock absorber. 

Mobility and versatility are optimized: the TurboLite Personal Fall Limiter attaches directly to safety harness back D-ring, and the built-in swivel prevents the lifeline from twisting. Engineered webbing offers excellent abrasion resistance and longer service life, and the impact-resistant nylon housing provides maximum durability. 

And finally, the TurboLite Personal Fall Limiter does not require an annual factory recertification.

  • ​PFL REPLACES SHOCK-ABSORBING LANYARDS: First affordable alternative to shock-absorbing lanyards; provides the same working capacity; self-retracting lifeline eliminates tripping hazards
  • ELIMINATES EQUIPMENT CHANGES: braking system locks up within inches vs. feet, reducing risk and increasing productivity because workers needn't change equipment to address changes in fall clearance
  • DURABLE & LIGHTWEIGHT: Engineered webbing for more abrasion resistance; high-strength, impact-resistant nylon housing; stainless steel braking mechanism; 6ft & 9ft lengths available
  • MOBILE & VERSATILE: Attaches directly to the harness back D-ring for more mobility & versatility; built-in swivel stops lifeline from twisting; 400-lb. rating eliminates need for extra shock absorber
  • MULTIPLE CONNECTOR OPTIONS: Various unit end & lanyard end connector options available; meets OSHA 1926.502, 1910.66, ANSI A10.32, ANSI Z359.14 2012 Class A & B, CSA Z259.2.2 Type 1 requirements
  • Compact & lightweight
  • Stainless steel braking mechanism
  • Built-in swivel
  • Engineered webbing
  • Impact-resistant housing
  • Rated for up to 400 lbs (181.4 kg)
  • Available in 6 ft (1.8 m) & 9 ft (2.7 m) lengths
  • Multiple unit and lanyard end connector options
  • SKU MFL-1-Z7/6FT
More DetailsLess Details