My Cart

Close
Miller Falcon 20-Foot Self-Retracting Galvanized Wire Lifeline with Swivel/Carabiner & Swivel/Snap Hook (MP20G-Z7/20FT)
$617.42
Red/Silver
Red/Silver
Red/Silver
Red/Silver
Red/Silver
Red/Silver
× Red/Silver Red/Silver Red/Silver Red/Silver Red/Silver Red/Silver

Miller Falcon 20-Foot Self-Retracting Galvanized Wire Lifeline with Swivel/Carabiner & Swivel/Snap Hook (MP20G-Z7/20FT)

$617.42
Color
Red/Silver
Red/Silver
Size
One Size - Adult
Size Chart

Add to Cart

Description

Miller Falcon Self-Retracting Lifelines are the lightest, strongest and most durable retractable lifelines available. The high-impact-resistant nylon housing can withstand the harshest rigors of the toughest applications. Smooth, round edges increase the housing's durability. Stainless steel and aluminum internal components extend the service life and help reduce replacement costs. Falcon Self-Retracting Lifelines feature a unique side payout design with spring retraction tension to reduce drag and ensure smooth operation. This serves to reduce worker fatigue and increase productivity. Webbing models come in 16-ft and 20-ft lengths and feature high-strength Technora webbing (with load indicator) for extreme safety and durability. Both webbing models boast a 400-lb/181.4 kg capacity, with a swivel/carabiner combo on the unit end and a locking snap hook on the lanyard end. Wire rope models feature swivels at both ends to minimize twisting (carabiner and snap hook with load indicator also included). 20-ft, 30-ft, 50-ft and 65-ft lengths are available. Weight capacity for all models is 310 lb/140.6 kg but can easily increase to 400 lb/181.4 kg when used with Miller's SofStop Shock Absorber (model# 928LS or 928LS-Z7). All Miller Falcon SRLs meet all applicable OSHA, ANSI and CSA Standards, are fully repairable, and require no annual factory recertification* which lowers the cost of ownership (except in Canada due to CSA standards).

 

  • EXTREME DURABILITY: High-impact-resistant nylon housing; high-strength stainless steel braking mechanism; corrosion-resistant stainless steel & aluminum internal components for extended service life; smooth, rounded housing edges increase durability
  • LIGHTWEIGHT COMFORT: Lightest line of composite retractables available; unique side payout design reduces wear on the entry guide bushing and cable for smoother operation; makes for less dragging and pulling on the wearer for greater comfort
  • COST-EFFECTIVE: Spring retraction tension won't pull or drag on workers which reduces fatigue and increases productivity; units are repairable and require no annual factory recertification* which lowers cost of ownership (*CSA does require it in Canada)
  • WEBBING MODELS: High-strength Technora webbing provides extreme durability; load indicator flag on webbing; includes unit end swivel/carabiner and lanyard end snap hook; weight capacity: 400 lb/181.4 kg; available in 16-ft and 20-ft lengths
  • WIRE ROPE MODELS: Galvanized or stainless steel wire rope; includes swivel/carabiner & swivel/snap hook w/load indicator; 310-lb/140.6-kg capacity OR 400 lb/181.4 kg with SofStop Shock Absorber (928LS & 928LS-Z7); 20-ft, 30-ft, 50-ft and 65-ft lengths
  • High-strength galvanized or stainless steel wire rope
  • High-impact-resistant nylon housing
  • Corrosion-resistant components
  • Lightest composite units available
  • Unique side payout
  • Includes unit end swivel/carabiner and lanyard end swivel/snap hook
  • Meets all applicable OSHA 1926.502, ANSI A10.32, ANSI Z359.14 Class B and CSA Z259.2.2 requirements
  • Fully repairable: requires no annual factory recertification (except in Canada)

Miller Falcon Self-Retracting Lifelines are the lightest, strongest and most durable retractable lifelines available. The high-impact-resistant nylon housing can withstand the harshest rigors of the toughest applications. Smooth, round edges increase the housing's durability. Stainless steel and aluminum internal components extend the service life and help reduce replacement costs. Falcon Self-Retracting Lifelines feature a unique side payout design with spring retraction tension to reduce drag and ensure smooth operation. This serves to reduce worker fatigue and increase productivity. Webbing models come in 16-ft and 20-ft lengths and feature high-strength Technora webbing (with load indicator) for extreme safety and durability. Both webbing models boast a 400-lb/181.4 kg capacity, with a swivel/carabiner combo on the unit end and a locking snap hook on the lanyard end. Wire rope models feature swivels at both ends to minimize twisting (carabiner and snap hook with load indicator also included). 20-ft, 30-ft, 50-ft and 65-ft lengths are available. Weight capacity for all models is 310 lb/140.6 kg but can easily increase to 400 lb/181.4 kg when used with Miller's SofStop Shock Absorber (model# 928LS or 928LS-Z7). All Miller Falcon SRLs meet all applicable OSHA, ANSI and CSA Standards, are fully repairable, and require no annual factory recertification* which lowers the cost of ownership (except in Canada due to CSA standards).

 

  • EXTREME DURABILITY: High-impact-resistant nylon housing; high-strength stainless steel braking mechanism; corrosion-resistant stainless steel & aluminum internal components for extended service life; smooth, rounded housing edges increase durability
  • LIGHTWEIGHT COMFORT: Lightest line of composite retractables available; unique side payout design reduces wear on the entry guide bushing and cable for smoother operation; makes for less dragging and pulling on the wearer for greater comfort
  • COST-EFFECTIVE: Spring retraction tension won't pull or drag on workers which reduces fatigue and increases productivity; units are repairable and require no annual factory recertification* which lowers cost of ownership (*CSA does require it in Canada)
  • WEBBING MODELS: High-strength Technora webbing provides extreme durability; load indicator flag on webbing; includes unit end swivel/carabiner and lanyard end snap hook; weight capacity: 400 lb/181.4 kg; available in 16-ft and 20-ft lengths
  • WIRE ROPE MODELS: Galvanized or stainless steel wire rope; includes swivel/carabiner & swivel/snap hook w/load indicator; 310-lb/140.6-kg capacity OR 400 lb/181.4 kg with SofStop Shock Absorber (928LS & 928LS-Z7); 20-ft, 30-ft, 50-ft and 65-ft lengths
  • High-strength galvanized or stainless steel wire rope
  • High-impact-resistant nylon housing
  • Corrosion-resistant components
  • Lightest composite units available
  • Unique side payout
  • Includes unit end swivel/carabiner and lanyard end swivel/snap hook
  • Meets all applicable OSHA 1926.502, ANSI A10.32, ANSI Z359.14 Class B and CSA Z259.2.2 requirements
  • Fully repairable: requires no annual factory recertification (except in Canada)
  • SKU MP20G-Z7/20FT
More DetailsLess Details