My Cart

Close
Miller DuraFlex Python™ Harnesses Sliding back D-ring tongue buckle leg straps and mating buckle chest strap - universal
$133.95
Green
× Green

Miller DuraFlex Python™ Harnesses Sliding back D-ring tongue buckle leg straps and mating buckle chest strap - universal

$133.95
Color
Green
Green
Size
One Size - Adult
Size Chart

Add to Cart

Description

DuraFlex Python™ Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.

  • Easy To Fit: Fully-adjustable harness design, along with the stretchable webbing, ensures proper fit without sacrificing comfort.
  • Comfortable & Durable: Tubular high-strength, abrasion-resistant webbing with high-density, water-repellant foam features contoured edges to improve comfort.
  • Convenience: Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
  • Strength and Flexibility: Sub-pelvic strap distributes weight for added support after a fall
  • User-Friendly: Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
 

DuraFlex Python™ Harnesses feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt.

  • Easy To Fit: Fully-adjustable harness design, along with the stretchable webbing, ensures proper fit without sacrificing comfort.
  • Comfortable & Durable: Tubular high-strength, abrasion-resistant webbing with high-density, water-repellant foam features contoured edges to improve comfort.
  • Convenience: Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
  • Strength and Flexibility: Sub-pelvic strap distributes weight for added support after a fall
  • User-Friendly: Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
 
  • SKU P950-4/UGN
More DetailsLess Details