My Cart

Close
Sync Wireless Earmuff with Bluetooth
$172.84
Black/Red
Black/Red
Black/Red
Black/Red
× Black/Red Black/Red Black/Red Black/Red

Sync Wireless Earmuff with Bluetooth

$172.84
Color
Black/Red
Black/Red
Size
One Size - Adult
Size Chart

Add to Cart

Description

Work and talk wirelessly without compromising your hearing protection with Honeywell Sync Wireless Earmuffs. Featuring Bluetooth 4.1 connectivity, this premium earmuff allows you to make and receive calls in loud environments (and actually hear them) while keeping your ears protected. Your phone stays in your pocket, leaving your hands free to work throughout the call. You can also stream music wirelessly without using potentially dangerous wires or cables.. The boom mic delivers crystal clear communication and rotates away easily when not in use. From a hearing safety standpoint, Sync Wireless Earmuffs employ Volume Management Technology and Air Flow Control Technology to deliver a Noise Reduction Rating (NRR) of 25. The durable headband features a tough steel core but is padded (along with the ear cushions) for all day comfort. The rechargeable battery lasts 16 hours or more when fully charged. Package includes the Sync Wireless Earmuff, a USB charger with wall adapter, and a 3.5 mm AUX cable.

• Bluetooth 4.1 connectivity protects hearing by allowing you to take calls without removing your earmuff; you can also stream music without hazardous cords while keeping your phone safely in pocket
• Boom microphone provides crystal clear communication in noisy environments and rotates out of the way when not in use
• Volume Management Technology limits output volume from portable audio devices to 82 dB; Air Flow Control Technology provides optimal noise reduction across all frequencies (NRR 25)
• Premium headband features rugged steel construction; headband and earcups are padded for long-wearing comfort; 16+ hour rechargeable battery
• Package includes earmuff, USB charger with wall adapter, 3.5 mm AUX cable, user manual;

Work and talk wirelessly without compromising your hearing protection with Honeywell Sync Wireless Earmuffs. Featuring Bluetooth 4.1 connectivity, this premium earmuff allows you to make and receive calls in loud environments (and actually hear them) while keeping your ears protected. Your phone stays in your pocket, leaving your hands free to work throughout the call. You can also stream music wirelessly without using potentially dangerous wires or cables.. The boom mic delivers crystal clear communication and rotates away easily when not in use. From a hearing safety standpoint, Sync Wireless Earmuffs employ Volume Management Technology and Air Flow Control Technology to deliver a Noise Reduction Rating (NRR) of 25. The durable headband features a tough steel core but is padded (along with the ear cushions) for all day comfort. The rechargeable battery lasts 16 hours or more when fully charged. Package includes the Sync Wireless Earmuff, a USB charger with wall adapter, and a 3.5 mm AUX cable.

• Bluetooth 4.1 connectivity protects hearing by allowing you to take calls without removing your earmuff; you can also stream music without hazardous cords while keeping your phone safely in pocket
• Boom microphone provides crystal clear communication in noisy environments and rotates out of the way when not in use
• Volume Management Technology limits output volume from portable audio devices to 82 dB; Air Flow Control Technology provides optimal noise reduction across all frequencies (NRR 25)
• Premium headband features rugged steel construction; headband and earcups are padded for long-wearing comfort; 16+ hour rechargeable battery
• Package includes earmuff, USB charger with wall adapter, 3.5 mm AUX cable, user manual;

  • SKU RWS-53016-EC
More DetailsLess Details