My Cart

Close
Free Shipping On Orders of $75 +
Honeywell Safety Eyewear- UVex A700
$8.00
Clear
× Clear

Honeywell Safety Eyewear- UVex A700

$8
Color
Clear
Clear
Size
One Size-Adult
Size Chart

Add to Cart

Description

PRODUCT INFORMATION:

The Honeywell Uvex A700 provides lightweight, distortion-free protection and comfort at a great value. Ideal for mass consumers, small contractors, and home DIYers.

The lightweight, wrap-around, 9-base polycarbonate hard-coated lens design provides substantial coverage from flying debris, a scratch resistant lens and a distortion-free 180° field of vision.

Molded universal nose bridge and lightweight, flexible temples with padded tips provide a secure fit for all-day, comfortable wear.

  • Sport-inspired shaping for a stylish look
  • Provides 99.9% UV protection.
  • ANSI certified impact resistant lens

PRODUCT INFORMATION:

The Honeywell Uvex A700 provides lightweight, distortion-free protection and comfort at a great value. Ideal for mass consumers, small contractors, and home DIYers.

The lightweight, wrap-around, 9-base polycarbonate hard-coated lens design provides substantial coverage from flying debris, a scratch resistant lens and a distortion-free 180° field of vision.

Molded universal nose bridge and lightweight, flexible temples with padded tips provide a secure fit for all-day, comfortable wear.

  • Sport-inspired shaping for a stylish look
  • Provides 99.9% UV protection.
  • ANSI certified impact resistant lens
  • SKU R-01636-EC
More DetailsLess Details