My Cart

Close
Free Shipping On Orders of $75 +
5500 Series OV/R95 Half Mask Respirator- Size Large
$47.71
Black/White
Black/White
Black/White
Black/White
Black/White
Black/White
× Black/White Black/White Black/White Black/White Black/White Black/White

5500 Series OV/R95 Half Mask Respirator- Size Large

$47.71
Color
Black/White
Black/White
Size
Large
Size Chart

Add to Cart

Description

The 7700 series is Honeywell's premium offering in our Half Mask Respirator Collection. This versatile respirator mask is a great option for both professional contractors and DIYers, and is made from 100% medical grade silicone. It features a contoured sealing flange to help eliminate pressure points on the face, and it is made with a soft, non-allergenic elastomer / silicone blend for comfortable all-day wear. The new low-profile cartridge provides a wider field of vision, which is especially helpful for close up detail work. Also, a strategically placed exhalation valve allows for more breath to be exhaled faster, keeping the paint mask cooler and more comfortable to wear.

Product Features:

  • Includes 2 organic vapor (OV) cartridges and 2 R95 filters for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
  • Cartridges and filters are easily replaced so the facepiece can be reused; compatible with all of our N-Series cartridge types for other uses
  • Latex-free mask is non-allergenic, tough and long-lasting
  • Contoured face seal with variable thickness for optimal seal in all facial areas and fits most face shapes & sizes

The 7700 series is Honeywell's premium offering in our Half Mask Respirator Collection. This versatile respirator mask is a great option for both professional contractors and DIYers, and is made from 100% medical grade silicone. It features a contoured sealing flange to help eliminate pressure points on the face, and it is made with a soft, non-allergenic elastomer / silicone blend for comfortable all-day wear. The new low-profile cartridge provides a wider field of vision, which is especially helpful for close up detail work. Also, a strategically placed exhalation valve allows for more breath to be exhaled faster, keeping the paint mask cooler and more comfortable to wear.

Product Features:

  • Includes 2 organic vapor (OV) cartridges and 2 R95 filters for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
  • Cartridges and filters are easily replaced so the facepiece can be reused; compatible with all of our N-Series cartridge types for other uses
  • Latex-free mask is non-allergenic, tough and long-lasting
  • Contoured face seal with variable thickness for optimal seal in all facial areas and fits most face shapes & sizes
  • SKU RWS-54028-EC
More DetailsLess Details