My Cart

Close
Free Shipping On Orders of $75 +
Medium P100 Multi-Purpose Reusable Half Mask Respirator
$40.50
Black/Purple
Black/Purple
Black/Purple
Black/Purple
Black/Purple
Black/Purple
× Black/Purple Black/Purple Black/Purple Black/Purple Black/Purple Black/Purple

Medium P100 Multi-Purpose Reusable Half Mask Respirator

$40.50
Color
Black/Purple
Black/Purple
Size
Medium
Size Chart

Add to Cart

Description

Honeywell North 5500 Series half mask with (2) P100 filters. Size Medium

This Honeywell North 5500 Series Half Mask Respirator provides a safe, cost-effective solution for breathing safety without compromising on features. It delivers strong protection against particulates, dusts, fumes, mists, organic vapors, acid gases & other contaminants, and is compatible with all of our N-Series cartridge types for use in multiple applications. In addition to functioning as an air purifying respirator (APR), the 5500 model can easily transition to a powered air purifying respirator (PAPR) or a continuous flow supplied air respirator (CF-SAR). It is also compatible with a backpack adaptor for use in welding and painting applications (all attachments sold separately). The elastomeric face seal is contoured to best fit different facial areas, and the threaded cartridge connectors prevent accidental disconnection. The upper strap features minimum give for strong support through extended wear on the job.

• COST-EFFECTIVE BREATHING SAFETY: An economical breathing solution that does not compromise on features; protects against particulates, dusts, mists, fumes, organic vapors, acid gases & other contaminants; compatible with all our N-Series cartridge types
• SECURE FIT: Contoured face seal with variable thickness for optimal seal in all facial areas; fits most face shapes & sizes; threaded cartridge connectors prevent accidental disconnection; especially valuable when using in PAPR and CF-SAR configurations
• LONGWEARING COMFORT: Strong support around the chin area and good flexibility on the nose bridge; upper strap features minimum give for strong support through extended wear on the job; elastomeric construction is tough and long-lasting
• P100 FILTER: 99.97% efficient for protection from all particulates including those with oil-based aerosols.
• PAPR & CF-SAR ADAPTABLE: 5500 Series Air Purifying Respirator (APR) easily converts to a Powered Air Purifying Respirator (PAPR) or Continuous Flow Supplied Air Respirator (CF-SAR); attachments sold separately

Honeywell North 5500 Series half mask with (2) P100 filters. Size Medium

This Honeywell North 5500 Series Half Mask Respirator provides a safe, cost-effective solution for breathing safety without compromising on features. It delivers strong protection against particulates, dusts, fumes, mists, organic vapors, acid gases & other contaminants, and is compatible with all of our N-Series cartridge types for use in multiple applications. In addition to functioning as an air purifying respirator (APR), the 5500 model can easily transition to a powered air purifying respirator (PAPR) or a continuous flow supplied air respirator (CF-SAR). It is also compatible with a backpack adaptor for use in welding and painting applications (all attachments sold separately). The elastomeric face seal is contoured to best fit different facial areas, and the threaded cartridge connectors prevent accidental disconnection. The upper strap features minimum give for strong support through extended wear on the job.

• COST-EFFECTIVE BREATHING SAFETY: An economical breathing solution that does not compromise on features; protects against particulates, dusts, mists, fumes, organic vapors, acid gases & other contaminants; compatible with all our N-Series cartridge types
• SECURE FIT: Contoured face seal with variable thickness for optimal seal in all facial areas; fits most face shapes & sizes; threaded cartridge connectors prevent accidental disconnection; especially valuable when using in PAPR and CF-SAR configurations
• LONGWEARING COMFORT: Strong support around the chin area and good flexibility on the nose bridge; upper strap features minimum give for strong support through extended wear on the job; elastomeric construction is tough and long-lasting
• P100 FILTER: 99.97% efficient for protection from all particulates including those with oil-based aerosols.
• PAPR & CF-SAR ADAPTABLE: 5500 Series Air Purifying Respirator (APR) easily converts to a Powered Air Purifying Respirator (PAPR) or Continuous Flow Supplied Air Respirator (CF-SAR); attachments sold separately

  • SKU RWS-54029-EC
More DetailsLess Details