







Honeywell Leightning L1 Slimline Low Profile Earmuff
Description
Honeywell Leightning L1 Slimline Low-Profile Earmuff
Ensure reliable hearing protection with the Honeywell Leightning L1 Slimline Low Profile Earmuff. Patented Air Flow Control technology reduces noise across all frequencies by managing the flow of air inside the earcup. The low profile design makes for easy wear, but the adjustable headband remains tough with a steel wire core for added durability. The ear cushions are super-soft for unparalleled comfort, and padding on the headband helps to eliminate the “squeezing” feel inherent to many other earmuffs. Noise Reduction Rating of 25.
• Low-profile design is slim and contemporary
• Avoids "squeezing" sensation on head with super-soft ear cushions
• Telescopic headband adjustment for custom fit; features padded foam to minimize pressure on head and steel wire construction to withstand demanding use
• Patented Air Flow Control technology in earcup reduces sound across all frequencies without increasing earcup size or weight
• Noise Reduction Rating (NRR) 25
Honeywell Leightning L1 Slimline Low-Profile Earmuff
Ensure reliable hearing protection with the Honeywell Leightning L1 Slimline Low Profile Earmuff. Patented Air Flow Control technology reduces noise across all frequencies by managing the flow of air inside the earcup. The low profile design makes for easy wear, but the adjustable headband remains tough with a steel wire core for added durability. The ear cushions are super-soft for unparalleled comfort, and padding on the headband helps to eliminate the “squeezing” feel inherent to many other earmuffs. Noise Reduction Rating of 25.
• Low-profile design is slim and contemporary
• Avoids "squeezing" sensation on head with super-soft ear cushions
• Telescopic headband adjustment for custom fit; features padded foam to minimize pressure on head and steel wire construction to withstand demanding use
• Patented Air Flow Control technology in earcup reduces sound across all frequencies without increasing earcup size or weight
• Noise Reduction Rating (NRR) 25
- SKU RWS-53006-EC