






Adult Large Dual Layer Face Cover with 8 Filter Replacement Inserts
Description
PRODUCT INFORMATION:
A face covering is required or recommended in many workplaces and other settings. This Honeywell Dual Layer Reusable Face Cover delivers three mask-wear essentials: safety, comfort and breathability. Woven from high-quality flexible cotton/polyester yarns, the face mask can block up to 97% of 3-micron- sized non-viable particles and 0.1-micron-sized aerosolized particles when worn with an insert. The inserts are disposable, but the reusable face covering is extremely durable and can be washed and reused up to 50 times while still retaining its shape and functionality. The knitted fabric allows for good ventilation, and the contoured design sits away from the face to further enhance breathability. The fabric is also soft on the face for longwearing comfort, and stretchable to ensure a snug, contaminant-free fit. Adjustable ear loops and nose clip allow for precise customization to your facial profile
- 1 face cover
- 8 replacement inserts
- Color: Dark Gray
- Size: Adult Large
- Length - just over 9.1 inches - not including adjustable straps
- Height - 6.25 inches from the longest point
- Seamless three-dimensional knit construction provides 4-way stretch-minimizing gaps and enhancing overall comfort
- Adjustable ear loops and nose clip
- Contoured design stands off the face for breathability
- Hidden pocket designed for easy insert removal and replacement
- Single use inserts are disposable. Replace daily and dispose of inserts properly after use
- Face cover maintains function and shape after multiple washings. Remove insert prior to washing
- Body Contacting Materials
- Face Cover: Nylon, Polyester, Spandex
- Straps: Polyester, Spandex
- Insert: Polypropylene, Polyester
Due to the personal use of these products they are not returnable.
PRODUCT INFORMATION:
A face covering is required or recommended in many workplaces and other settings. This Honeywell Dual Layer Reusable Face Cover delivers three mask-wear essentials: safety, comfort and breathability. Woven from high-quality flexible cotton/polyester yarns, the face mask can block up to 97% of 3-micron- sized non-viable particles and 0.1-micron-sized aerosolized particles when worn with an insert. The inserts are disposable, but the reusable face covering is extremely durable and can be washed and reused up to 50 times while still retaining its shape and functionality. The knitted fabric allows for good ventilation, and the contoured design sits away from the face to further enhance breathability. The fabric is also soft on the face for longwearing comfort, and stretchable to ensure a snug, contaminant-free fit. Adjustable ear loops and nose clip allow for precise customization to your facial profile
- 1 face cover
- 8 replacement inserts
- Color: Dark Gray
- Size: Adult Large
- Length - just over 9.1 inches - not including adjustable straps
- Height - 6.25 inches from the longest point
- Seamless three-dimensional knit construction provides 4-way stretch-minimizing gaps and enhancing overall comfort
- Adjustable ear loops and nose clip
- Contoured design stands off the face for breathability
- Hidden pocket designed for easy insert removal and replacement
- Single use inserts are disposable. Replace daily and dispose of inserts properly after use
- Face cover maintains function and shape after multiple washings. Remove insert prior to washing
- Body Contacting Materials
- Face Cover: Nylon, Polyester, Spandex
- Straps: Polyester, Spandex
- Insert: Polypropylene, Polyester
Due to the personal use of these products they are not returnable.
- SKU RWS-50111-EC