My Cart

Close
Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens
$9.75
Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens
Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens
Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens
Clear
Clear
× Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens Clear Clear

Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens

$9.75
25% Off For a Limited Time
Color
Clear
Clear
Size
One Size
Size Chart

Add to Cart

Description

Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens

Offering extended side protection and a 180° field of distortion-free vision, these Honeywell A702 Tinted Safety Glasses are designed with contemporary wraparound styling. The silver mirror lens tint of these safety sunglasses is ideal for outdoor work environments where sunlight and glare can cause eye strain, but they can also be worn inside. The molded universal nose bridge to provide a secure fit, and the sporty lightweight design has rubber temple tips to help the frames sit comfortably on a wide range of face shapes. Certified to ANSI and CSA safety standards, the protective eyewear has a durable impact-resistant polycarbonate lens.

• Tough polycarbonate lens is impact-resistant; wraparound style offers 180° field of distortion-free vision and extended side protection
• Flexible and lightweight temples; padded rubber tips for all-day comfort and improved grip
• Sits comfortably on a wide range of profiles due to molded universal nose bridge
• Indoor/outdoor silver mirror lens tint is suitable for indoors, and ideal for outdoor work environments where sunlight and glare can cause eye strain and fatigue
• Meets ANSI Z87+ and CSA Z94.3 safety standards; 99.9% UV protection

Honeywell A704 Indoor/Outdoor Tinted Safety Glasses, Sliver Mirror Lens

Offering extended side protection and a 180° field of distortion-free vision, these Honeywell A702 Tinted Safety Glasses are designed with contemporary wraparound styling. The silver mirror lens tint of these safety sunglasses is ideal for outdoor work environments where sunlight and glare can cause eye strain, but they can also be worn inside. The molded universal nose bridge to provide a secure fit, and the sporty lightweight design has rubber temple tips to help the frames sit comfortably on a wide range of face shapes. Certified to ANSI and CSA safety standards, the protective eyewear has a durable impact-resistant polycarbonate lens.

• Tough polycarbonate lens is impact-resistant; wraparound style offers 180° field of distortion-free vision and extended side protection
• Flexible and lightweight temples; padded rubber tips for all-day comfort and improved grip
• Sits comfortably on a wide range of profiles due to molded universal nose bridge
• Indoor/outdoor silver mirror lens tint is suitable for indoors, and ideal for outdoor work environments where sunlight and glare can cause eye strain and fatigue
• Meets ANSI Z87+ and CSA Z94.3 safety standards; 99.9% UV protection

  • SKU RWS-51036-EC
More DetailsLess Details