My Cart

Close
Free Shipping On Orders of $75 +
SmartFit Reusable Comfort Earplugs, 2 Pair
$6.77
Orange
Orange
Orange
Orange
× Orange Orange Orange Orange

SmartFit Reusable Comfort Earplugs, 2 Pair

$6.77
Black Friday 25% Off
*Applies at checkout
Color
Orange
Orange
Size
One Size - Adult
Size Chart

Add to Cart

Description

PRODUCT DESCRIPTION:

Everyone's ear shape and size is unique, so finding the right earplugs can be a challenge. These SmartFit Comfort Earplugs offer a unique one-size-fits-all solution. They are the only reusable earplug with Conforming Material Technology, which uses body heat to adapt to the shape of virtually any ear canal for a comfortable, personalized fit. This universal application also simplifies your inventory control, as you needn't stock multiple sizes to accommodate all employees. The three-flange design adjust easily to the ear canal for unmatched comfort and good hearing protection with a Noise Reduction Rating of 25. The detachable nylon cord allows the earplugs to adapt to virtually any work application. All SmartFit Earplugs come with the unique HearPack storage case to keep the earplugs clean and to help prevent loss or misplacement. 100 pairs per pack.

HEAT-ACTIVATED CUSTOM FIT: The only reusable earplugs with patented Conforming Material Technology (CMT); uses body heat to match the contour of the wearer's ear canal for a unique custom fit

SIMPLIFIED DESIGN: CMT design ensures SmartFit Earplugs can adapt and fit virtually any ear canal shape and size; this simplifies your ear safety inventory control as one size fits all

UNPARALLELED COMFORT: CMT design combines with soft TPE material to deliver maximum comfort and wearability throughout the day

DETACHABLE CORD & CASE: Unique detachable nylon cord system adapts to virtually any work application; HearPack storage case keeps corded earplugs clean and helps prevent loss or misplacement

NRR 25: Three-flange design and Conforming Material Technology combine to deliver good ear safety and a Noise Reduction Rating of 25

PRODUCT DESCRIPTION:

Everyone's ear shape and size is unique, so finding the right earplugs can be a challenge. These SmartFit Comfort Earplugs offer a unique one-size-fits-all solution. They are the only reusable earplug with Conforming Material Technology, which uses body heat to adapt to the shape of virtually any ear canal for a comfortable, personalized fit. This universal application also simplifies your inventory control, as you needn't stock multiple sizes to accommodate all employees. The three-flange design adjust easily to the ear canal for unmatched comfort and good hearing protection with a Noise Reduction Rating of 25. The detachable nylon cord allows the earplugs to adapt to virtually any work application. All SmartFit Earplugs come with the unique HearPack storage case to keep the earplugs clean and to help prevent loss or misplacement. 100 pairs per pack.

HEAT-ACTIVATED CUSTOM FIT: The only reusable earplugs with patented Conforming Material Technology (CMT); uses body heat to match the contour of the wearer's ear canal for a unique custom fit

SIMPLIFIED DESIGN: CMT design ensures SmartFit Earplugs can adapt and fit virtually any ear canal shape and size; this simplifies your ear safety inventory control as one size fits all

UNPARALLELED COMFORT: CMT design combines with soft TPE material to deliver maximum comfort and wearability throughout the day

DETACHABLE CORD & CASE: Unique detachable nylon cord system adapts to virtually any work application; HearPack storage case keeps corded earplugs clean and helps prevent loss or misplacement

NRR 25: Three-flange design and Conforming Material Technology combine to deliver good ear safety and a Noise Reduction Rating of 25

  • SKU RWS-53033-EC
More DetailsLess Details