My Cart

Close
Free Shipping On Orders of $75 +
UVEX A700 Gray Lens Safety Glasses
$10.62
Gray
Gray
Gray
× Gray Gray Gray

UVEX A700 Gray Lens Safety Glasses

$10.62
Black Friday 25% Off
*Applies at checkout
Color
Gray
Gray
Size
One Size - Adult
Size Chart

Add to Cart

Description

Honeywell A700 Tinted Safety Glasses are designed with contemporary wraparound styling. The gray lens tint is ideal for outdoor work environments where sunlight and glare can cause eye strain. These safety sunglasses have a molded universal nose bridge to provide a secure fit, and the sporty lightweight design has rubber temple tips to help the frames sit comfortably on a wide range of face shapes.

Product Details:

  • Certified to ANSI and CSA safety standards. Meets ANSI Z87+ and CSA Z94.3 safety standards
  • Durable impact-resistant polycarbonate lenses that offer extended side protection and a 180° field of distortion-free vision.
  • Flexible and lightweight temples; padded rubber tips for all-day comfort and improved grip
  • Sits comfortably on a wide range of profiles due to molded universal nose bridge
  • Offers 99.9% UV protection

Honeywell A700 Tinted Safety Glasses are designed with contemporary wraparound styling. The gray lens tint is ideal for outdoor work environments where sunlight and glare can cause eye strain. These safety sunglasses have a molded universal nose bridge to provide a secure fit, and the sporty lightweight design has rubber temple tips to help the frames sit comfortably on a wide range of face shapes.

Product Details:

  • Certified to ANSI and CSA safety standards. Meets ANSI Z87+ and CSA Z94.3 safety standards
  • Durable impact-resistant polycarbonate lenses that offer extended side protection and a 180° field of distortion-free vision.
  • Flexible and lightweight temples; padded rubber tips for all-day comfort and improved grip
  • Sits comfortably on a wide range of profiles due to molded universal nose bridge
  • Offers 99.9% UV protection
  • SKU RWS-51034-EC
More DetailsLess Details