Search Honeywell PPE

/content/pped2cwebsite/us/en/search-results.html

RESPIRATORY PROTECTION

5500 Series Multi-Contaminant/P100 Combo Half Mask Respirator

The Honeywell North 5500 Series Half Mask Respirator provides maximum comfort and reliable protection from hazardous airborne irritants.

This versatile respirator mask is a great option for both professional contractors and DIYers. It features a contoured sealing flange to help eliminate pressure points on the face, and it is made with a soft, non-allergenic elastomer silicone blend for comfortable all-day wear. This convenience pack comes with multi-contaminant cartridges and P100 filters. The cartridges and filters are replaceable, making this P100 respirator easy to reuse over and over again. 

Features & Benefits: 

  • Includes 2 multi-contaminant P100 cartridge/filter combos for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features 
  • Cartridges and filters are easily replaced so the facepiece can be reused and is also compatible with all of our N-Series cartridge types for other project uses. 
  • Latex-free silicone mask is non-allergenic, comfortable for extended wear, and long-lasting 
  • Contoured face seal that fits most face shapes & sizes 
  • Strategically placed exhalation valve keeps mask cool and comfortable 
  • Low-profile cartridge allows increased field of vision

SKU Size
RWS-54031 Medium
RWS-54032 Large