My Cart

Close
Free Shipping On Orders of $75 +
5500 Series Multi-Contaminant/P100 Combo Half Mask Respirator, Size Large
$70.62
Black/Purple
Black/Purple
Black/Purple
Black/Purple
Black/Purple
× Black/Purple Black/Purple Black/Purple Black/Purple Black/Purple

5500 Series Multi-Contaminant/P100 Combo Half Mask Respirator, Size Large

$70.62
Black Friday 25% Off
*Applies at checkout
Color
Black/Purple
Black/Purple
Size
Large
Size Chart

Add to Cart

Description

The Honeywell North 5500 Series Half Mask Respirator provides maximum comfort and reliable protection from hazardous airborne irritants. This versatile respirator mask is a great option for both professional contractors and DIYers. It features a contoured sealing flange to help eliminate pressure points on the face, and it is made with a soft, non-allergenic elastomer / silicone blend for comfortable all-day wear. The new low-profile cartridge provides a wider field of vision, which is especially helpful for close up detail work. This convenience pack comes with multi-contaminant cartridges and P100 filters. The cartridges and filters are replaceable, making this P100 respirator easy to reuse over and over again.

Product Details:

  • Includes 2 multi-contaminant P100 cartridge/filter combos for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
  • Cartridges and filters are easily replaced so the facepiece can be reused and is also compatible with all of our N-Series cartridge types for other project uses.
  • Latex-free silicone mask is non-allergenic, comfortable for extended wear, and long-lasting
  • Contoured face seal that fits most face shapes & sizes
  • Strategically placed exhalation valve keeps mask cool and comfortable
  • Low-profile cartridge allows increased field of vision

The Honeywell North 5500 Series Half Mask Respirator provides maximum comfort and reliable protection from hazardous airborne irritants. This versatile respirator mask is a great option for both professional contractors and DIYers. It features a contoured sealing flange to help eliminate pressure points on the face, and it is made with a soft, non-allergenic elastomer / silicone blend for comfortable all-day wear. The new low-profile cartridge provides a wider field of vision, which is especially helpful for close up detail work. This convenience pack comes with multi-contaminant cartridges and P100 filters. The cartridges and filters are replaceable, making this P100 respirator easy to reuse over and over again.

Product Details:

  • Includes 2 multi-contaminant P100 cartridge/filter combos for excellent protection against gases, vapors and particulates; economical safe breathing solution that does not compromise on features
  • Cartridges and filters are easily replaced so the facepiece can be reused and is also compatible with all of our N-Series cartridge types for other project uses.
  • Latex-free silicone mask is non-allergenic, comfortable for extended wear, and long-lasting
  • Contoured face seal that fits most face shapes & sizes
  • Strategically placed exhalation valve keeps mask cool and comfortable
  • Low-profile cartridge allows increased field of vision
  • SKU RAP-74032-EC
More DetailsLess Details