My Cart

Close
V-MAXX Premium Splash Goggle with Anti-Fog
$16.55
Clear
× Clear

V-MAXX Premium Splash Goggle with Anti-Fog

$16.55
Color
Clear
Clear
Size
One Size
Size Chart

Add to Cart

Description

This V-Maxx Premium Chemical Splash Goggle has direct ventilation, an elastic headband, and clear anti-fog lenses. These goggles are a sporty style and are perfect for long-term wear and fit a wide variety of head sizes. They can also be worn over prescription eyewear and fits with most half-mask respirators.

STYLE: Sleek wrap-around styling for a 180 degree, clear field of vision

ADJUSTMENT: Pivoting headband clips to adjust strap around hard hats or hearing protection

PEEL-OFF: Peel-off goggle covers available to extend the life of the lens

OTG: Can be worn over most prescription eyewear (OTG compatible)

VENTILATION: Direct ventilation styles for impact applications.

CERTIFICATION: Meets ANSI Z87.1-2003 (High Impact) and Tested by Honeywell to meet the requirements of the CSA Z94.3 standard

This V-Maxx Premium Chemical Splash Goggle has direct ventilation, an elastic headband, and clear anti-fog lenses. These goggles are a sporty style and are perfect for long-term wear and fit a wide variety of head sizes. They can also be worn over prescription eyewear and fits with most half-mask respirators.

STYLE: Sleek wrap-around styling for a 180 degree, clear field of vision

ADJUSTMENT: Pivoting headband clips to adjust strap around hard hats or hearing protection

PEEL-OFF: Peel-off goggle covers available to extend the life of the lens

OTG: Can be worn over most prescription eyewear (OTG compatible)

VENTILATION: Direct ventilation styles for impact applications.

CERTIFICATION: Meets ANSI Z87.1-2003 (High Impact) and Tested by Honeywell to meet the requirements of the CSA Z94.3 standard

  • SKU RWS-51098-EC
More DetailsLess Details