My Cart

Close
Honeywell Dual-Layer Face Cover YOUTH/ADULT EXTRA SMALL SIZE Replacement Inserts (12 pack)
$9.80 $14.00
No Color
No Color
No Color
No Color
× No Color No Color No Color No Color

Honeywell Dual-Layer Face Cover YOUTH/ADULT EXTRA SMALL SIZE Replacement Inserts (12 pack)

$9.80 $14
Color
No Color
No Color
Size
One Size - Size S/M
Size Chart

Add to Cart

Description


12 pack of replacement inserts for the Honeywell Dual Layer Face Cover

We at Honeywell have been a manufacturer of leading head-to-toe Personal Protection Equipment (PPE) for decades, that’s why we want to make sure that we produce this face cover at the level you expect from us. We’ve run numerous tests and have done countless research to provide you with a premium product.


Due to the personal use of these products they are not returnable.

  • Genuine Honeywell Inserts (YOUTH/ADULT EXTRA SMALL SIZE)
  • This replacement insert has been shown by a third-party testing facility to block up to 97% of 3-micron-sized non-viable particles and 0.1-micron-sized aerosolized particles.
  • Inserts are disposable, single-use inserts that you throw away after a day’s use. They are designed so you can start with a fresh insert every day. Dispose of inserts properly after use. Remove insert prior to washing.
  • Due to the nature of this product, it cannot be returned. All online sales are final.
  • The face cover has been authorized by FDA under an EUA for use as source control by the general public as well as by HCP in healthcare settings as to help prevent the spread of infection or illness during the COVID-19 pandemic. Source control refers to the use of a face mask over the mouth and nose to contain that individual’s respiratory secretions to help prevent transmission from infected individuals who may or may not have symptoms of COVID-19. The face cover is authorized only for the duration of the declaration that circumstances exist justifying the authorization of the emergency use of medical devices, including alternative products used as medical devices, during the COVID-19 outbreak, under section 564(b)(1) of the Act, 21 U.S.C. § 360bbb-3(b)(1) unless the authorization is terminated or revoked sooner. The face cover is intended to be used with single-use inserts. There has not been testing of the effectiveness of the disposable insert when placed in the mask. Accordingly, this product is not a respiratory protective device, nor a substitute for filtering face piece respirators or for surgical face masks.
  • The product is not for medical use or for use in a high infection risk clinical setting. It is not intended to be used to provide liquid barrier protection or for high-risk aerosol generating procedures. This product has not been tested against COVID-19. NOT FDA APPROVED.


12 pack of replacement inserts for the Honeywell Dual Layer Face Cover

We at Honeywell have been a manufacturer of leading head-to-toe Personal Protection Equipment (PPE) for decades, that’s why we want to make sure that we produce this face cover at the level you expect from us. We’ve run numerous tests and have done countless research to provide you with a premium product.


Due to the personal use of these products they are not returnable.

  • Genuine Honeywell Inserts (YOUTH/ADULT EXTRA SMALL SIZE)
  • This replacement insert has been shown by a third-party testing facility to block up to 97% of 3-micron-sized non-viable particles and 0.1-micron-sized aerosolized particles.
  • Inserts are disposable, single-use inserts that you throw away after a day’s use. They are designed so you can start with a fresh insert every day. Dispose of inserts properly after use. Remove insert prior to washing.
  • Due to the nature of this product, it cannot be returned. All online sales are final.
  • The face cover has been authorized by FDA under an EUA for use as source control by the general public as well as by HCP in healthcare settings as to help prevent the spread of infection or illness during the COVID-19 pandemic. Source control refers to the use of a face mask over the mouth and nose to contain that individual’s respiratory secretions to help prevent transmission from infected individuals who may or may not have symptoms of COVID-19. The face cover is authorized only for the duration of the declaration that circumstances exist justifying the authorization of the emergency use of medical devices, including alternative products used as medical devices, during the COVID-19 outbreak, under section 564(b)(1) of the Act, 21 U.S.C. § 360bbb-3(b)(1) unless the authorization is terminated or revoked sooner. The face cover is intended to be used with single-use inserts. There has not been testing of the effectiveness of the disposable insert when placed in the mask. Accordingly, this product is not a respiratory protective device, nor a substitute for filtering face piece respirators or for surgical face masks.
  • The product is not for medical use or for use in a high infection risk clinical setting. It is not intended to be used to provide liquid barrier protection or for high-risk aerosol generating procedures. This product has not been tested against COVID-19. NOT FDA APPROVED.
  • SKU RWS-50122-EC
More DetailsLess Details