My Cart

Close
Free Shipping On Orders of $75 +
Molded Cup N95 Disposable Respirator (Box of 20)
$29.95
One Color
× One Color

Molded Cup N95 Disposable Respirator (Box of 20)

$29.95
Final Sale
Black Friday 25% Off
*Applies at checkout
Color
One Color
One Color
Size
One Size - Adult
Size Chart

Add to Cart

Description

DC300 N95

The Honeywell DC300 series is a filtering facepiece respirator, available with or without a nose clip. This series is designed to comfortably fit more facial shapes while providing outstanding respiratory protection. The form-fitted mask contours with the natural shape of the face, minimizing pressure points. The molded nose bridge reduces adjustments needed to achieve proper fit and provide a secure seal. The DC300 series respirators do not contain latex or cellulose.

• Lightweight, thin construction with smooth inner lining for a comfortable fit
• Breathe easier – Multilayered absorption media, designed for a lower inhalation resistance, makes it easier to inhale and pull air in
• Low exhalation resistance reduces heat buildup in the respirator by releasing the hot exhaled breath faster
• The moisture -resistant soft inner lining feels smooth when contacted with the skin, extending comfort and ultimate wear time for the user
• Our staple-free, dual-welded woven suspension straps provide a secure fit and reduce the risk of skin irritation
• The latex free woven head straps help reduce breakage and tangling of hair while keeping the mask comfortably on the user’s face
• Box package of 20 units

DC300 N95

The Honeywell DC300 series is a filtering facepiece respirator, available with or without a nose clip. This series is designed to comfortably fit more facial shapes while providing outstanding respiratory protection. The form-fitted mask contours with the natural shape of the face, minimizing pressure points. The molded nose bridge reduces adjustments needed to achieve proper fit and provide a secure seal. The DC300 series respirators do not contain latex or cellulose.

• Lightweight, thin construction with smooth inner lining for a comfortable fit
• Breathe easier – Multilayered absorption media, designed for a lower inhalation resistance, makes it easier to inhale and pull air in
• Low exhalation resistance reduces heat buildup in the respirator by releasing the hot exhaled breath faster
• The moisture -resistant soft inner lining feels smooth when contacted with the skin, extending comfort and ultimate wear time for the user
• Our staple-free, dual-welded woven suspension straps provide a secure fit and reduce the risk of skin irritation
• The latex free woven head straps help reduce breakage and tangling of hair while keeping the mask comfortably on the user’s face
• Box package of 20 units

  • SKU DC300N95
More DetailsLess Details