My Cart

Close
Honeywell Orange Safety Vest with Reflective Strip
$16.27
orange
orange
orange
orange
orange
× orange orange orange orange orange

Honeywell Orange Safety Vest with Reflective Strip

$16.27
Color
Orange
Orange
Size
One Size
Size Chart

Add to Cart

Description

Honeywell Orange Safety Vest with Reflective Strip

Gear up for added safety on any jobsite with the Honeywell Orange Safety Vest with Reflective Strips. Designed to keep you comfortable and visible in the summer heat, the bright orange safety vest is made with a lightweight and breathable fabric. The vest can easily slide over heavier clothing when the weather gets cold, and the one-size-fits-all design ensures that it can be worn by others if the need arises. It features double reflective strips for improved visibility in fog and low light conditions. Easy to use front closure makes getting it on simple and fast, and the safety vest has been ANSI approved.

• Sleeveless design allows for a full range of movement
• Double reflective strips and bright green color provide improved visibility in low light, fog and other hazy conditions
• Simple front closure for easy on and off
• Universal all-season design is light and breathable; one size fits all
• ANSI approved

Honeywell Orange Safety Vest with Reflective Strip

Gear up for added safety on any jobsite with the Honeywell Orange Safety Vest with Reflective Strips. Designed to keep you comfortable and visible in the summer heat, the bright orange safety vest is made with a lightweight and breathable fabric. The vest can easily slide over heavier clothing when the weather gets cold, and the one-size-fits-all design ensures that it can be worn by others if the need arises. It features double reflective strips for improved visibility in fog and low light conditions. Easy to use front closure makes getting it on simple and fast, and the safety vest has been ANSI approved.

• Sleeveless design allows for a full range of movement
• Double reflective strips and bright green color provide improved visibility in low light, fog and other hazy conditions
• Simple front closure for easy on and off
• Universal all-season design is light and breathable; one size fits all
• ANSI approved

  • SKU RWS-50003-EC
More DetailsLess Details