My Cart

Close
Free Shipping On Orders of $75 +
5500 Series P100 Half Mask Respirator, Size Large
$41.52
Black/Purple
× Black/Purple

5500 Series P100 Half Mask Respirator, Size Large

$41.52
Black Friday 25% Off
*Applies at checkout
Color
Black/Purple
Black/Purple
Size
Large
Size Chart

Add to Cart

Description

The Honeywell North 5500 Series Half Mask Respirator provides a safe, cost-effective solution for breathing safety without compromising on features. It delivers strong protection against particulates, dusts, fumes, mists, organic vapors, acid gases & other contaminants, and is compatible with all of our N-Series cartridge types for use in multiple applications. In addition to functioning as an air purifying respirator (APR), the 5500 model can easily transition to a powered air purifying respirator (PAPR) or a continuous flow supplied air respirator (CF-SAR). The innovative face seal is contoured to best fit different face shapes and the upper strap features minimum give for strong support through extended wear on the job.

Product Details:

  • An economical breathing solution that does not compromise on features
  • P100 Filter is 99.97% efficient for protection from all particulates including those with oil-based aerosols
  • Protects against particulates, dusts, mists, fumes, organic vapors, acid gases & other contaminants; compatible with all our N-Series cartridge types
  • Contoured face seal with variable thickness for optimal seal, fits most face shapes & sizes, and threaded cartridge connectors prevent accidental disconnection
  • Strong support around the chin area and good flexibility on the nose bridge; upper strap features minimum give for strong support through extended wear on the job; elastomeric construction is tough and long-lasting
  • 5500 Series Air Purifying Respirator (APR) easily converts to a Powered Air Purifying Respirator (PAPR) or Continuous Flow Supplied Air Respirator (CF-SAR); attachments sold separately

The Honeywell North 5500 Series Half Mask Respirator provides a safe, cost-effective solution for breathing safety without compromising on features. It delivers strong protection against particulates, dusts, fumes, mists, organic vapors, acid gases & other contaminants, and is compatible with all of our N-Series cartridge types for use in multiple applications. In addition to functioning as an air purifying respirator (APR), the 5500 model can easily transition to a powered air purifying respirator (PAPR) or a continuous flow supplied air respirator (CF-SAR). The innovative face seal is contoured to best fit different face shapes and the upper strap features minimum give for strong support through extended wear on the job.

Product Details:

  • An economical breathing solution that does not compromise on features
  • P100 Filter is 99.97% efficient for protection from all particulates including those with oil-based aerosols
  • Protects against particulates, dusts, mists, fumes, organic vapors, acid gases & other contaminants; compatible with all our N-Series cartridge types
  • Contoured face seal with variable thickness for optimal seal, fits most face shapes & sizes, and threaded cartridge connectors prevent accidental disconnection
  • Strong support around the chin area and good flexibility on the nose bridge; upper strap features minimum give for strong support through extended wear on the job; elastomeric construction is tough and long-lasting
  • 5500 Series Air Purifying Respirator (APR) easily converts to a Powered Air Purifying Respirator (PAPR) or Continuous Flow Supplied Air Respirator (CF-SAR); attachments sold separately
  • SKU RWS-54030-EC
More DetailsLess Details