My Cart

Close
Free Shipping On Orders of $75 +
Disposable Sanding & Grinding N95 Respirator Mask, 20-Pack
$31.28
White
White
White
× White White White

Disposable Sanding & Grinding N95 Respirator Mask, 20-Pack

$31.28
Black Friday 25% Off
*Applies at checkout
Color
White
White
Size
One Size - Adult
Size Chart

Add to Cart

Description

The Honeywell Disposable Sanding & Grinding N95 Respirator is NIOSH-Approved and provides 95% filter efficiency against solid and liquid particulates in the air. This includes work-related irritants like dust, sawdust and airborne allergens. NIOSH TC-84A-6748 approved

Product Details:

  • Lightweight molded cup design
  • Non-allergenic, disposable, and features a latex-free filter media for easier breathing
  • The respirator's filter material is designed to resist humidity for comfortable performance in most environments
  • The two-strap construction allows for quick and easy put on, while the adjustable nose bridge means one size will fit most faces
  • This face mask is an N class respirator that is NIOSH approved for use with solid and liquid particulates, excluding oils. Each package includes 20 disposable N95 respirators
  • Ideal for grinding, sanding, woodworking, drywalling, masonry, yardwork etc.; recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics
  • As an N95 mask, it is recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics easily spread in congested areas like planes, trains, buses, malls and other congested areas.
  • Package includes 20 masks

The Honeywell Disposable Sanding & Grinding N95 Respirator is NIOSH-Approved and provides 95% filter efficiency against solid and liquid particulates in the air. This includes work-related irritants like dust, sawdust and airborne allergens. NIOSH TC-84A-6748 approved

Product Details:

  • Lightweight molded cup design
  • Non-allergenic, disposable, and features a latex-free filter media for easier breathing
  • The respirator's filter material is designed to resist humidity for comfortable performance in most environments
  • The two-strap construction allows for quick and easy put on, while the adjustable nose bridge means one size will fit most faces
  • This face mask is an N class respirator that is NIOSH approved for use with solid and liquid particulates, excluding oils. Each package includes 20 disposable N95 respirators
  • Ideal for grinding, sanding, woodworking, drywalling, masonry, yardwork etc.; recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics
  • As an N95 mask, it is recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics easily spread in congested areas like planes, trains, buses, malls and other congested areas.
  • Package includes 20 masks
  • SKU RWS-54003-EC
More DetailsLess Details