EYE PROTECTION
Uvex® A800 Series Safety Glasses
Uvex® by Honeywell A800 Series Safety Eyewear Clear Lens with Anti-Scratch Hardcoat. Uvex A800 Series provides ultra- lightweight protection and added comfort at a great value.
Features & Benefits:
- Sporty, ultra- lightweight, 9-base wrap-around frame
- Soft, padded temple tips and non-slip nose bridge provide a secure, comfortable fit
- Clear Lens is recommended for indoor and outdoor environments where normal to low light conditions exist. This clear lens has a Visible Light Transmittance of 92% and provides true color recognition. It will absorb 99.9% of UVA and and UVB radiation.
- Meets the ANSI Z87.1-2010 standard
| SKU | Color |
| RWS-51137 | Clear |
| RWS-51138 | Gray |
| RWS-51139 | Silver Mirror |