My Cart

Close
Free Shipping On Orders of $75 +
Molded Cup N95 Disposable Respirator Mask, 2-Pack
$7.16
Molded Cup N95 Disposable Respirator Mask, 2-Pack
Molded Cup N95 Disposable Respirator Mask, 2-Pack
× Molded Cup N95 Disposable Respirator Mask, 2-Pack Molded Cup N95 Disposable Respirator Mask, 2-Pack

Molded Cup N95 Disposable Respirator Mask, 2-Pack

$7.16
Black Friday 25% Off
*Applies at checkout
Color
White
White
Size
One Size - Adult
Size Chart

Add to Cart

Description

Our Honeywell Molded Cup N95 Respirator Mask maximizes your protection against hazardous airborne irritants. The main filter material features innovative fibers that reduce breathing resistance and ensure proper filtration. The form-fitted design of the respirator is contoured to minimize pressure points and fit a wide variety of face shapes and sizes. The molded nose bridge is even compatible with most eyewear ensuring maximum convenience and comfort. Dual welded head straps keep the safety mask firmly in place and feature a woven construction to help prevent breakage and hair entanglement.

Product Features:

  • Includes 2 molded cup disposable N95 respirators
  • Lightweight and latex-free
  • Provides 95% filtration efficiency against solid and liquid particles (excluding oils), making it ideal for sanding, working with materials like fiberglass and insulation, and protecting against air pollution.
  • NIOSH-Approved and recommended by the CDC for pandemic protection.
  • Longwearing comfort design to minimize fatigue

Our Honeywell Molded Cup N95 Respirator Mask maximizes your protection against hazardous airborne irritants. The main filter material features innovative fibers that reduce breathing resistance and ensure proper filtration. The form-fitted design of the respirator is contoured to minimize pressure points and fit a wide variety of face shapes and sizes. The molded nose bridge is even compatible with most eyewear ensuring maximum convenience and comfort. Dual welded head straps keep the safety mask firmly in place and feature a woven construction to help prevent breakage and hair entanglement.

Product Features:

  • Includes 2 molded cup disposable N95 respirators
  • Lightweight and latex-free
  • Provides 95% filtration efficiency against solid and liquid particles (excluding oils), making it ideal for sanding, working with materials like fiberglass and insulation, and protecting against air pollution.
  • NIOSH-Approved and recommended by the CDC for pandemic protection.
  • Longwearing comfort design to minimize fatigue
  • SKU RWS-54024-EC
More DetailsLess Details