




Disposable Sanding & Grinding N95 Respirator Mask, 2-Pack
Description
The Honeywell NIOSH-Approved N95 Respirator Mask for Airborne Particulates provides 95% filter efficiency against solid and liquid particulates in the air. This includes work-related irritants like dust, sawdust and airborne allergens.
Lightweight, easy-to-wear and disposable, this N95 Respirator Mask features a latex-free filter media for lower breathing resistance. The breathing mask's filter media is designed to resist humidity for comfortable performance in most environments. The two-strap construction allows for quick donning, while the adjustable nose bridge means one size will fit most faces. This face mask is an N class respirator that is NIOSH approved for use with solid and liquid particulates, excluding oils. Each package includes two disposable N95 respirators. As an N95 mask, it is recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics easily spread in congested areas like planes, trains, buses, malls and other congested areas.
- Home and work applications. Ideal for grinding, sanding, woodworking, drywalling, masonry, yardwork etc.
- NIOSH Approved N95 protection provides 95% filter efficiency against solid and liquid particulates, excluding oils. Recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics
- Lightweight construction and molded cup design deliver longwearing comfort; adjustable nose bridge and durable suspension straps provide a secure, customized fit; one-size design fits most faces
- Humidity-resistant filter media offers lower resistance for easy breathing even during extended wear; proprietary, non-allergenic, latex-free design; NIOSH and TC-84A-3789 approved
- Secure, sealed packaging ensures the integrity of product in any work or home environment; package includes 2 disposable N95 respirators
- Recommended by CDC (Center for Disease Control and Prevention) for pandemic protection
- Adjustable nose bridge, durable suspension straps, non-allergenic, and latex-free.
The Honeywell NIOSH-Approved N95 Respirator Mask for Airborne Particulates provides 95% filter efficiency against solid and liquid particulates in the air. This includes work-related irritants like dust, sawdust and airborne allergens.
Lightweight, easy-to-wear and disposable, this N95 Respirator Mask features a latex-free filter media for lower breathing resistance. The breathing mask's filter media is designed to resist humidity for comfortable performance in most environments. The two-strap construction allows for quick donning, while the adjustable nose bridge means one size will fit most faces. This face mask is an N class respirator that is NIOSH approved for use with solid and liquid particulates, excluding oils. Each package includes two disposable N95 respirators. As an N95 mask, it is recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics easily spread in congested areas like planes, trains, buses, malls and other congested areas.
- Home and work applications. Ideal for grinding, sanding, woodworking, drywalling, masonry, yardwork etc.
- NIOSH Approved N95 protection provides 95% filter efficiency against solid and liquid particulates, excluding oils. Recommended by the Center for Disease Control and Prevention (CDC) for protection against pandemics
- Lightweight construction and molded cup design deliver longwearing comfort; adjustable nose bridge and durable suspension straps provide a secure, customized fit; one-size design fits most faces
- Humidity-resistant filter media offers lower resistance for easy breathing even during extended wear; proprietary, non-allergenic, latex-free design; NIOSH and TC-84A-3789 approved
- Secure, sealed packaging ensures the integrity of product in any work or home environment; package includes 2 disposable N95 respirators
- Recommended by CDC (Center for Disease Control and Prevention) for pandemic protection
- Adjustable nose bridge, durable suspension straps, non-allergenic, and latex-free.
- SKU RWS-54002-EC