My Cart

Close
UVEX Blue Mirror Lens Safety Glasses 
$11.74
Blue Mirror
Blue Mirror
Blue Mirror
× Blue Mirror Blue Mirror Blue Mirror

UVEX Blue Mirror Lens Safety Glasses 

$11.74
Color
Blue Mirror
Blue Mirror
Size
One Size - Adult
Size Chart

Add to Cart

Description

Our Honeywell A703 safety glass offer extended side protection and a 180° field of distortion-free vision. The blue mirror lens tint is ideal for outdoor work environments where sunlight and glare can cause eye strain, but they can also be worn inside for various projects.

Product Details:

  • The molded universal nose bridge to provide a secure fit, and the sporty lightweight design has rubber temple tips to help the frames sit comfortably on a wide range of face shapes
  • Certified to ANSI and CSA safety standards, the protective eyewear has a durable impact-resistant polycarbonate lens
  • Meets ANSI Z87+ and CSA Z94.3 safety standards
  • 99.9% UV protection

Our Honeywell A703 safety glass offer extended side protection and a 180° field of distortion-free vision. The blue mirror lens tint is ideal for outdoor work environments where sunlight and glare can cause eye strain, but they can also be worn inside for various projects.

Product Details:

  • The molded universal nose bridge to provide a secure fit, and the sporty lightweight design has rubber temple tips to help the frames sit comfortably on a wide range of face shapes
  • Certified to ANSI and CSA safety standards, the protective eyewear has a durable impact-resistant polycarbonate lens
  • Meets ANSI Z87+ and CSA Z94.3 safety standards
  • 99.9% UV protection
  • SKU RWS-51035-EC
More DetailsLess Details