My Cart

Close
Free Shipping On Orders of $75 +
Pack of 200 Disposable Face Shields
$198.00
clear
clear
× clear clear

Pack of 200 Disposable Face Shields

$198
Final Sale
Color
Clear
Clear
Size
One Size - Adult
Size Chart

Add to Cart

Description

The Honeywell Disposable Face Shield is designed for multi-use cases from healthcare, to food service, to general safety and more. The disposable face shield complies with government regulations for splash and droplets, and offers enhanced protection against the transmission of droplets in the air. This face shield also provides an anti fog coating to reduce moisture build-up and avoid low visibility and hazing.

Product Features:
-15” wide and 9.1” height to provide large coverage over the face.
-PET recyclable material with 0.188 mm thickness.
-Anti-fog coating on interior surface to prevent fogging and provide better vision.
-1.2” foam thickness for optimal distance between face and face shield.
-Complies with: ANSI/ISEA Z87.1-2015 Clause 8.1.2 droplet & splash hazard-face shields.
-Elastic band (0.6” wide) for extra comfort and universal fit.

INDUSTRIES AND APPLICATIONS: • Medical personnel• Cashiers• Store employees• Banks• Government offices (DMV, social security, passports, etc.)• Restaurant staff

Due to the personal use of these products they are not returnable. 

The Honeywell Disposable Face Shield is designed for multi-use cases from healthcare, to food service, to general safety and more. The disposable face shield complies with government regulations for splash and droplets, and offers enhanced protection against the transmission of droplets in the air. This face shield also provides an anti fog coating to reduce moisture build-up and avoid low visibility and hazing.

Product Features:
-15” wide and 9.1” height to provide large coverage over the face.
-PET recyclable material with 0.188 mm thickness.
-Anti-fog coating on interior surface to prevent fogging and provide better vision.
-1.2” foam thickness for optimal distance between face and face shield.
-Complies with: ANSI/ISEA Z87.1-2015 Clause 8.1.2 droplet & splash hazard-face shields.
-Elastic band (0.6” wide) for extra comfort and universal fit.

INDUSTRIES AND APPLICATIONS: • Medical personnel• Cashiers• Store employees• Banks• Government offices (DMV, social security, passports, etc.)• Restaurant staff

Due to the personal use of these products they are not returnable. 

  • SKU FF0721
More DetailsLess Details