My Cart

Close
Free Shipping On Orders of $75 +
Honeywell Performance Nitrile Exam Glove- Box of 100 gloves
$22.00
Blue
Blue
Blue
× Blue Blue Blue

Honeywell Performance Nitrile Exam Glove- Box of 100 gloves

$22
50% off with code 50OFF
Color
Blue
Blue
Size
Medium
Size Chart

Select a Size

Description

 This lightweight, powder-free and latex-free nitrile glove is ideal for light cleaning and DIY projects and delivers the silky comfort of nitrile combined with the dexterity and sensitivity that compares to natural rubber latex gloves. Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip.

Nitrile Exam Gloves are a safe alternative to 'rubber or latex gloves' made from a synthetic gel, making them allergy free. Choose from two sizes Medium or Large. Nitrile exam gloves are FDA, ADA and OSHA approved. Box includes 100 gloves or 50 pairs of gloves. Additional product details below:


• Excellent fit for ease of hand and finger movement
• Thin and lightweight for outstanding tactile sensitivity
• Textured fingertips for a better grip
• For a wide variety of low-fluid exposure situations
• Latex-Free & Powder-Free
• Non-sterile
• 9.5” standard length
• Beaded cuff
• Ambidextrous

 This lightweight, powder-free and latex-free nitrile glove is ideal for light cleaning and DIY projects and delivers the silky comfort of nitrile combined with the dexterity and sensitivity that compares to natural rubber latex gloves. Excellent fit for ease of hand and finger movement; thin and lightweight for outstanding tactile sensitivity; textured fingertips for a better grip.

Nitrile Exam Gloves are a safe alternative to 'rubber or latex gloves' made from a synthetic gel, making them allergy free. Choose from two sizes Medium or Large. Nitrile exam gloves are FDA, ADA and OSHA approved. Box includes 100 gloves or 50 pairs of gloves. Additional product details below:


• Excellent fit for ease of hand and finger movement
• Thin and lightweight for outstanding tactile sensitivity
• Textured fingertips for a better grip
• For a wide variety of low-fluid exposure situations
• Latex-Free & Powder-Free
• Non-sterile
• 9.5” standard length
• Beaded cuff
• Ambidextrous

  • SKU 4580601-M-EC
More DetailsLess Details