My Cart

Close
Free Shipping On Orders of $75 +
Honeywell North Heat-Resistant Gloves
$20.75
Beige/Red
Beige/Red
Beige/Red
× Beige/Red Beige/Red Beige/Red

Honeywell North Heat-Resistant Gloves

$20.75
Black Friday 25% Off
*Applies at checkout
Color
Beige/Red
Beige/Red
Size
7 Gauge Large
Size Chart

Sold Out

Description

Protect your hands from hot tools and materials with Honeywell North Grip N Hot Mill Nitrile Coated Men's Heat-Resistant Gloves. These safety gloves protect against intermittent heat up to 400 °F (200 °C). They are also equipped with a nitrile “N” design on the palm that gives you a secure grip on slick items. Unlike cut and sewn models, these heat-resistant gloves allow for airflow to help perspiration evaporate. They are finished with a knit wrist cuff that grips your wrist firmly to keep out debris.

• HEAT-RESISTANT: Honeywell North Grip N Hot Mill Gloves are rated to protect against intermittent heat up to 400 °F (200 °C)
• EXCELLENT GRIP: Nitrile “N” pattern coating provides excellent grip on tools, metal, wood and other surfaces, and also extends the glove's lifespan
• DEXTERITY & BREATHABILITY: Loose knit construction permits safety glove fingers to move freely, and allows for constant airflow to keep hands cool and dry
• CUT & ABRASION-RESISTANT: Heavy gauge cotton offers good protection against cuts and abrasions; work gloves are EN407 and EN388 compliant
• KEEPS DIRT OUT: Protective gloves feature a wide knit wrist cuff that grips the wrist to keep out dirt and debris, and to help reduce glove slippage
• Heat-Resistant up to 400 °F (200 °C)
• Nitrile coating for grip
• Breathable loose knit
• Good dexterity
• Cut-Resistant
• Abrasion-Resistant
• EN407 and EN388-compliant heavy gauge cotton
• Knit wrist cuff

Size: 7 gauge Large

Protect your hands from hot tools and materials with Honeywell North Grip N Hot Mill Nitrile Coated Men's Heat-Resistant Gloves. These safety gloves protect against intermittent heat up to 400 °F (200 °C). They are also equipped with a nitrile “N” design on the palm that gives you a secure grip on slick items. Unlike cut and sewn models, these heat-resistant gloves allow for airflow to help perspiration evaporate. They are finished with a knit wrist cuff that grips your wrist firmly to keep out debris.

• HEAT-RESISTANT: Honeywell North Grip N Hot Mill Gloves are rated to protect against intermittent heat up to 400 °F (200 °C)
• EXCELLENT GRIP: Nitrile “N” pattern coating provides excellent grip on tools, metal, wood and other surfaces, and also extends the glove's lifespan
• DEXTERITY & BREATHABILITY: Loose knit construction permits safety glove fingers to move freely, and allows for constant airflow to keep hands cool and dry
• CUT & ABRASION-RESISTANT: Heavy gauge cotton offers good protection against cuts and abrasions; work gloves are EN407 and EN388 compliant
• KEEPS DIRT OUT: Protective gloves feature a wide knit wrist cuff that grips the wrist to keep out dirt and debris, and to help reduce glove slippage
• Heat-Resistant up to 400 °F (200 °C)
• Nitrile coating for grip
• Breathable loose knit
• Good dexterity
• Cut-Resistant
• Abrasion-Resistant
• EN407 and EN388-compliant heavy gauge cotton
• Knit wrist cuff

Size: 7 gauge Large

  • SKU RWS-57001-EC
More DetailsLess Details