My Cart

Close
Honeywell Dual-Layer Face Cover with Replaceable Inserts (4 Pack)
$83.90
Dark Grey
Dark Grey
Dark Grey
Dark Grey
Dark Grey
Dark Grey
× Dark Grey Dark Grey Dark Grey Dark Grey Dark Grey Dark Grey

Honeywell Dual-Layer Face Cover with Replaceable Inserts (4 Pack)

$83.90
Shipping in 10-14 business days.
FINAL SALE
Color
Dark Grey
Dark Grey
Size
One Size - Adult
Size Chart

Add to Cart

Description

 

PRODUCT INFORMATION:

This face cover product is designed to withstand multiple washes, and when used with a disposable insert provides the wearer with an extra layer of mouth and nose coverage beyond a common cloth face covering.

The insert has been shown by a third-party testing facility to block up to 97% of 3-micron-sized non-viable particles and 0.1-micron-sized aerosolized particles. 

  • 4 face covers and 48 replacement inserts
  • Length - just over 9.1 inches - not including adjustable straps
  • Height - 6.25 inches from the longest point
  • Seamless three-dimensional knit construction provides 4-way stretch-minimizing gaps and enhancing overall comfort
  • Adjustable ear loops and nose clip
  • Contoured design stands off the face for breathability
  • Hidden pocket designed for easy insert removal and replacement
  • Single use inserts are disposable. Replace daily and dispose of inserts properly after use
  • Face cover maintains function and shape after multiple washings. Remove insert prior to washing
  • Body Contacting Materials
    • Face Cover: Nylon, Polyester, Spandex
    • Straps: Polyester, Spandex
    • Insert: Polypropylene, Polyester 

WARNING: The product has not been FDA cleared or approved. The product has been authorized by FDA under an EUA for use as source control by the general public as well as by HCP in healthcare settings as to help prevent the spread of infection or illness during the COVID-19 pandemic. Source control refers to the use of a face mask over the mouth and nose to contain that individual’s respiratory secretions to help prevent transmission from infected individuals who may or may not have symptoms of COVID-19. This product is authorized only for the duration of the declaration that circumstances exist justifying the authorization of the emergency use of medical devices, including alternative products used as medical devices, during the COVID-19 outbreak, under section 564(b)(1) of the Act, 21 U.S.C. § 360bbb-3(b)(1) unless the authorization is terminated or revoked sooner. The face mask is intended to be used with single-use inserts. There has not been testing of the effectiveness of the disposable insert when placed in the mask. Accordingly, this product is not a respiratory protective device, nor a substitute for filtering face piece respirators or for surgical face masks. This product is not for medical use or for use in a high infection risk clinical setting. It is not intended to be used to provide liquid barrier protection or for high-risk aerosol generating procedures.

We at Honeywell have been a manufacturer of leading head-to-toe Personal Protection Equipment (PPE) for decades, that’s why we want to make sure that we produce this face cover at the level you expect from us. We’ve run numerous tests and have done countless research to provide you with a premium product.

Due to the personal use of these products they are not returnable. 

       

      PRODUCT INFORMATION:

      This face cover product is designed to withstand multiple washes, and when used with a disposable insert provides the wearer with an extra layer of mouth and nose coverage beyond a common cloth face covering.

      The insert has been shown by a third-party testing facility to block up to 97% of 3-micron-sized non-viable particles and 0.1-micron-sized aerosolized particles. 

      • 4 face covers and 48 replacement inserts
      • Length - just over 9.1 inches - not including adjustable straps
      • Height - 6.25 inches from the longest point
      • Seamless three-dimensional knit construction provides 4-way stretch-minimizing gaps and enhancing overall comfort
      • Adjustable ear loops and nose clip
      • Contoured design stands off the face for breathability
      • Hidden pocket designed for easy insert removal and replacement
      • Single use inserts are disposable. Replace daily and dispose of inserts properly after use
      • Face cover maintains function and shape after multiple washings. Remove insert prior to washing
      • Body Contacting Materials
        • Face Cover: Nylon, Polyester, Spandex
        • Straps: Polyester, Spandex
        • Insert: Polypropylene, Polyester 

      WARNING: The product has not been FDA cleared or approved. The product has been authorized by FDA under an EUA for use as source control by the general public as well as by HCP in healthcare settings as to help prevent the spread of infection or illness during the COVID-19 pandemic. Source control refers to the use of a face mask over the mouth and nose to contain that individual’s respiratory secretions to help prevent transmission from infected individuals who may or may not have symptoms of COVID-19. This product is authorized only for the duration of the declaration that circumstances exist justifying the authorization of the emergency use of medical devices, including alternative products used as medical devices, during the COVID-19 outbreak, under section 564(b)(1) of the Act, 21 U.S.C. § 360bbb-3(b)(1) unless the authorization is terminated or revoked sooner. The face mask is intended to be used with single-use inserts. There has not been testing of the effectiveness of the disposable insert when placed in the mask. Accordingly, this product is not a respiratory protective device, nor a substitute for filtering face piece respirators or for surgical face masks. This product is not for medical use or for use in a high infection risk clinical setting. It is not intended to be used to provide liquid barrier protection or for high-risk aerosol generating procedures.

      We at Honeywell have been a manufacturer of leading head-to-toe Personal Protection Equipment (PPE) for decades, that’s why we want to make sure that we produce this face cover at the level you expect from us. We’ve run numerous tests and have done countless research to provide you with a premium product.

      Due to the personal use of these products they are not returnable. 

          • SKU LM-500RD-WF-4EC
          More DetailsLess Details