My Cart

Close
Free Shipping On Orders of $75 +
Uvex A804 Indoor/Outdoor Sliver Mirror Lens Safety Glasses
$10.64
Silver Mirror
× Silver Mirror

Uvex A804 Indoor/Outdoor Sliver Mirror Lens Safety Glasses

$10.64
Black Friday 25% Off
*Applies at checkout
Color
Silver Mirror
Silver Mirror
Size
One Size - Adult
Size Chart

Add to Cart

Description

UVEX by Honeywell A804 Indoor/Outdoor Sliver Mirror Lens Safety Glasses have a sleek design and come with an anti-scratch hard coat making them ultra durable.

Product Details:

  • Sporty, ultra- lightweight protection at a great value.
  • Added comfort and a secure fit with a 9-base wraparound frame, flexible and padded temples, and a non-slip nose bridge
  • Recommended for both indoor and outdoor applications
  • Meets the ANSI Z87.1-2010 standard

UVEX by Honeywell A804 Indoor/Outdoor Sliver Mirror Lens Safety Glasses have a sleek design and come with an anti-scratch hard coat making them ultra durable.

Product Details:

  • Sporty, ultra- lightweight protection at a great value.
  • Added comfort and a secure fit with a 9-base wraparound frame, flexible and padded temples, and a non-slip nose bridge
  • Recommended for both indoor and outdoor applications
  • Meets the ANSI Z87.1-2010 standard
  • SKU RWS-51139-EC
More DetailsLess Details