My Cart

Close
Free Shipping On Orders of $75 +
Honeywell Protective Face Shield
$20.77
Clear
× Clear

Honeywell Protective Face Shield

$20.77
Color
Clear
Clear
Size
One Size - Adult
Size Chart

Add to Cart

Description

This Ratcheting Style Face Shield, designed to be worn with safety glasses and/or respirators, provides enhanced protection from airborne debris and flying particles. The inclusion of a ratchet headband and adjustable cross straps ensures optimal levels of comfort. The use of a large spark guard provides superior protection. The light weight and ergonomic Face Shield provides excellent optics and visibility, and it can be worn comfortably all day long. To prevent fluids from splashing down inside the visor, the adjustable Face Shield has a practical splash drip edge.

Product Details:

  • General Purpose
  • Adjustable via ratchet for comfort and custom fit.
  • Face Shield rotates upward
  • Large Spark Guard

This Ratcheting Style Face Shield, designed to be worn with safety glasses and/or respirators, provides enhanced protection from airborne debris and flying particles. The inclusion of a ratchet headband and adjustable cross straps ensures optimal levels of comfort. The use of a large spark guard provides superior protection. The light weight and ergonomic Face Shield provides excellent optics and visibility, and it can be worn comfortably all day long. To prevent fluids from splashing down inside the visor, the adjustable Face Shield has a practical splash drip edge.

Product Details:

  • General Purpose
  • Adjustable via ratchet for comfort and custom fit.
  • Face Shield rotates upward
  • Large Spark Guard
  • SKU RWS-51133-EC
More DetailsLess Details